SLAAEM2 October 2024 AM2434
The industrial Ethernet protocol stack is responsible for managing the specific tasks required to facilitate reliable and deterministic communication in industrial environments. Designed to meet the stringent demands of industrial applications, the stack provides real-time data transfer, high availability, robustness, and seamless integration with various industrial devices and systems.
For example, in an EtherCAT™ device, the Media Access Control (MAC) layer is crucial for forwarding EtherCAT frames with minimal delay while performing necessary frame manipulation. As EtherCAT frames pass through each device, the EtherCAT MAC can insert or extract data at specific locations within the frame. The EtherCAT stack is responsible for configuring the MAC so that the MAC correctly performs these manipulations at the appropriate points in the frame.
The EtherCAT stack handles various functions, including:
While EtherCAT is a specific example, other industrial Ethernet protocol stacks provide similar functionality tailored to their respective requirements.
Texas Instruments (TI) offers pre-certified stack solutions integrated with TI chips, enabling customers to build their final products without needing to source the stack from third-party suppliers. This single-supplier approach streamlines the development process, providing access to industrial communication stacks, demonstration examples, demo boards, and comprehensive technical support directly from TI.