SLAAEM7 September 2024 TAS2120 , TAS2320
TAS2X20 supports hardware control mode, which is controlled by a series of resistors connected to IOVDD, VBAT or GND depending on the required function as described in Table 2-2. These resistors must be placed as close to the IC as possible to reduce the parasitic capacitance between the IC pin and the resistor connection point. Follow the table below for specific tolerances for each of the resistor value cases.
BOM Resistors | Tolerance | Temp-co of R | Pin Capacitance |
---|---|---|---|
0Ω (direct short) | <10Ω short | N/A |
<7.5pF (recommended) 15pF (max) |
330Ω |
±5% (recommended) ±10% (max) |
<±400ppm/C | |
1.2kΩ | |||
5kΩ | |||
24kΩ |