SLAAEM7 September 2024 TAS2120 , TAS2320
TAS2x20 is a digital-input Class-D amplifier family. TAS2120 takes a voltage supply from a single or multi-cell battery source, and boosts the supply to a high voltage. TAS2320 takes a voltage supply directly from a higher voltage source such as multi-cell battery or AC/DC adapter. These features enable the user to play audio and deliver high power into a speaker load.
When using this device in audio designs, the PCB design is a critical factor. To verify that the device is reliable and meets the required performance and functionality criteria, while minimizing losses to maintain system efficiency, certain design and layout practices need to be accounted for while designing the application.
This application note provides a set of recommended guidelines that need to be followed, which enable the user to operate the device at designed for performance and efficiency. The TAS2120EVM is used as a reference to highlight these guidelines.