SLAAEO3 September   2024 MSPM0L2227 , MSPM0L2228

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction: MSPM0 and LCD End Applications
  5. 2MSPM0 LCD Portfolio
  6. 3Segmented LCD Operation
    1. 3.1 LCD Structure (Simplified)
    2. 3.2 LCD Drive Basics
  7. 4MSPM0 LCD Features
    1. 4.1 Muxing
      1. 4.1.1 Muxing Example
    2. 4.2 Voltage Generation
      1. 4.2.1 Charge Pump
      2. 4.2.2 Contrast Control
    3. 4.3 LCD Clocking
    4. 4.4 LCD Memory and Blinking Mode
      1. 4.4.1 LCD Memory Organization
      2. 4.4.2 Blinking
    5. 4.5 LCD Output Pin Configuration
    6. 4.6 Low Power Mode Feature
  8. 5LCD Layout and Software Considerations
    1. 5.1 LCD Layout Tips
      1. 5.1.1 Hardware-Driven Layout
      2. 5.1.2 Software-Driven Layout
      3. 5.1.3 General Layout Rules
    2. 5.2 LCD Software Tips
      1. 5.2.1 Create a Look-up Table
      2. 5.2.2 Use of #defines
      3. 5.2.3 Efficient Clearing of the LCD Memory
      4. 5.2.4 Double-buffering of the Display Buffer Using Dual Display Memory
  9. 6Additional Resources

Trademarks

MSPM0™ is a trademark of Texas Instruments.

All trademarks are the property of their respective owners.