SLAAEO7
September 2024
DRV7308
,
DRV8847
,
IWRL6432
,
TMP61
,
TMS320F2800137
1
Abstract
Trademarks
1
Introduction
2
Power Factor Correction (PFC)
3
Flyback Auxiliary Power Supply
4
Motor Controller Based on C2000 DSP and FAST Observer
5
GaN IPM DRV7308 for High-Efficiency Fan Drive
6
Electronic Expansion Valve (EEV)
7
DSP With Edge AI Feature
8
Temperature Sensor
9
mmWave Radar
10
References
10
References
TIDA-010203,4-kW single-phase totem pole PFC reference design with C2000 and GaN
TIDA-010236,4-kW GaN Totem-Pole PFC Reference Design for Appliances
PMP31248, 230V AC input 12V primary side regulated flyback reference design
DRV7308,650V, 205mΩ 3-phase integrated GaN intelligent power module (IPM)
TIDA-010273,250W motor inverter reference design
DRV8847,18-V, 2-A dual H-bridge motor driver
TMS320F28P550,C2000™ 32-bit MCU, 1x C28x + 1x CLA, 150-MHz, 1.1-MB flash, 5x ADCs, CLB, AES and NNPU
TMP61,1%, 10-kΩ linear thermistor in 0402, 0603/0805 and through hole packages
IWRL6432, Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
Bringing Intelligence and Efficiency to Smart Home Appliances with TI mmWave Radar Sensors
The Benefits of TMP61 Linear Thermistors in Air Conditioner System