SLAAEQ2 September   2024 MSPM0G1506 , MSPM0G3507

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Example Mitigation Control Board Design
    1. 2.1 Overview of Mitigation Board Functions
    2. 2.2 Audible and Visible Detection Alarm
    3. 2.3 Freeze Detection (Water-Based Systems)
    4. 2.4 Isolation and or Safety Shut-off Valves (SSOVs) in the Refrigeration System to Limit Releasable Charge
    5. 2.5 Electronic Controls With A2L Logic to Perform Required Actions in The Event of a Leak — Such as Shutting off the Compressor and or Other Components
    6. 2.6 Ventilation and or Circulation Fans Within Cases or Walk-in Units
  6. 3Summary
  7. 4References

Isolation and or Safety Shut-off Valves (SSOVs) in the Refrigeration System to Limit Releasable Charge

According to 101.DVN.9 of the UL standard, HVAC systems considered partial units (split systems, outdoor condenser, for example) must have safety shut-off valves factory or field installed and capable of being controlled from signal from the compressor control board. These safety valves shall be non-self-resetting, and requires a manual reset operation, and shall not be capable of remote reset.

TI collateral for designers: Damper and EEV Controller Reference Design with Power Regulation and Hall-Effect Position Sensing

Design Overview: This reference design demonstrates a dual motor drive design for damper actuators and electronic expansion valves. The multiple motor drives include one bipolar stepper motor driver, one brushless DC motor driver, operating from a 15VDC source. The design shows accurate power limiting that helps for easy qualification as a low-power circuit, defined by IEC 60335-1. This reference design incorporates a 0-10V and 4-20mA control interface for controlling the position of the valve or damper, and a TMAG5273 which is used for accurate position sensing.

 TIDA-010950 Reference Design
                    Block Diagram Figure 2-11 TIDA-010950 Reference Design Block Diagram

Features:

  • Operates at voltage ranging from 24V to 40V
  • Brushless DC drive for electronic expansion device control
  • Bipolar stepper drive DRV8428 efficiency > 95 %
  • Single MCU control with multi-peripheral device operation through I2C and SPI
  • 15W power regulation to help easy low-power circuit qualification with IEC 60335-1
  • 0-10V and 4-20mA control front-end