SLAAEQ2 September   2024 MSPM0G1506 , MSPM0G3507

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Example Mitigation Control Board Design
    1. 2.1 Overview of Mitigation Board Functions
    2. 2.2 Audible and Visible Detection Alarm
    3. 2.3 Freeze Detection (Water-Based Systems)
    4. 2.4 Isolation and or Safety Shut-off Valves (SSOVs) in the Refrigeration System to Limit Releasable Charge
    5. 2.5 Electronic Controls With A2L Logic to Perform Required Actions in The Event of a Leak — Such as Shutting off the Compressor and or Other Components
    6. 2.6 Ventilation and or Circulation Fans Within Cases or Walk-in Units
  6. 3Summary
  7. 4References

Electronic Controls With A2L Logic to Perform Required Actions in The Event of a Leak — Such as Shutting off the Compressor and or Other Components

If leak is detected, the following actions must be taken and continued for at least 5 minutes after the refrigerant detection system has reset:

  • Indoor blower fan is switched on
  • Fully open all zoning dampers on appliance and energize control signals for external zoning dampers if applicable
  • Disable the compressor operation, unless compressor operation reduces the leakage rate, or the total amount released in the indoor space

TI collateral for designers: 24-VAC Multi-Channel Solid State Relay Reference Design Using Digital Isolator.

Design Overview: This reference design features a multi-channel solid-state relay (SSR) using a single isolation. It employs a multi-channel digital isolator with a common ground gate-drive circuit and a single isolated power supply to independently control multiple SSRs. The design supports 24-VAC relays with up to 2A current, scalable to 240 VAC and higher currents. Each SSR channel is compact, consuming less than 75mm² with a maximum component height of 3mm. The single isolated power supply minimizes board space and reduces BOM cost compared to electromechanical relays.

 TIDA-010085 Reference Design
                    Block Diagram Figure 2-12 TIDA-010085 Reference Design Block Diagram

Features:

  • Multiple solid-state relays using a single isolation with multichannel digital isolator, easily scalable to any number of SSR channels with minimum extra cost
  • SSR drive voltage 24 VAC ±20%, drive current 2A RMS (voltage and current rating, scalable by using appropriately rated components)
  • SSR turn on and turn off time: 15–300 μs (adjustable), average current consumption per SSR drive (referred to primary) < 4mA (adjustable down to 20μA per channel)
  • SSR size < 75mm2 per channel. Height is around 3mm.
  • Functionally isolated open-loop flyback-based power supply without the need of an MCU
  • Surge and switching overvoltage protection