SLAS638A January 2009 – October 2015
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
CE | 24 | Clock Enable Input |
CLK | 25 | Serial Clock Input |
DB0 | 1 | Debounce select inputs |
DB1 | 2 | |
GND | 28 | Device Ground |
HOT | 16 | Over-Temperature Flag |
IPx | 3, 5, 7, 9, 11, 18, 20, 22 |
Input Channel x |
LD | 26 | Load Pulse Input |
NC | 14 | Not Connected |
REx | 4, 6, 8, 10, 12, 17, 19, 21 |
Return Path x (LED drive) |
RLIM | 13 | Current Limiting Resistor |
SIP | 27 | Serial Data Input |
SOP | 23 | Serial Data Output |
VCC | 15 | 5 V Device Supply |