SLAS638A January 2009 – October 2015
PRODUCTION DATA.
The SN65HVD885 operates within a recommended supply voltage range from 4.5 V to 5.5 V. A 0.1 µF or larger capacitor should be placed between VCC and ground to improve power supply noise immunity. A current limiting resistor can be used to reduce overall power consumption as described in Digital Inputs. The high voltage parallel field inputs can accept voltages ranging from 0 V to 34 V, however all other inputs must remain between 0 V to 5 V. Refer to the Recommended Operating Conditions table for more detailed voltage suggestions. High voltage field inputs should be buffered as shown in Figure 19 to improve input noise immunity.