SLAS638A January 2009 – October 2015
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Device power input | VCC | –0.5 | 6 | V | |
VIPx | Field digital inputs | IPx | –0.3 | 36 | V | |
VID | Voltage at any logic input | DB0, DB1, CLK, SIP, CE, LD | –0.5 | 6 | V | |
IO | Output current | HOT, SOP | –8 | 8 | mA | |
PTOT | Continuous total power dissipation | See Thermal Information | ||||
TJ | Junction temperature | 170 | °C | |||
Tstg | Storage temperature | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins | ±4000 | V |
IPx | ±15000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | ||||
Machine model (MM)(3) | ±100 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Device supply voltage | 4.5 | 5 | 5.5 | V |
VIPL | Field input low-state input voltage | 0 | 4 | V | |
VIPH | Field input high-state input voltage | 5.5 | 34 | V | |
VIL | Logic low-state input voltage | 0 | 0.8 | V | |
VIH | Logic high-state input voltage | 2.0 | 5.5 | V | |
RLIM | Current limiter resistor | 17 | 25 | 500 | kΩ |
fIP (1) | Input data rate | 0 | 1 | Mbps | |
TA | Device | –40 | 125 | °C | |
TJ | Junction Temperature | 150 | °C |
THERMAL METRIC(1) | SN65HVS885 | UNIT | |||
---|---|---|---|---|---|
PWP (HTSSOP) | |||||
28 PINS | |||||
RθJA | Junction-to-ambient thermal resistance | High-K thermal resistance | 35 | °C/W | |
RθJC(top) | Junction-to-case (top) thermal resistance | 4.27 | °C/W | ||
RθJB | Junction-to-board thermal resistance | 15 | °C/W | ||
ψJT | Junction-to-top characterization parameter | 0.6 | °C/W | ||
ψJB | Junction-to-board characterization parameter | 15.9 | °C/W | ||
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 2.4 | °C/W |
PARAMETER | TERMINAL | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
FIELD INPUTS | ||||||||
VTH–(IP) | Low-level device input threshold voltage | IP0–IP7 | RLIM = 25 kΩ | 4 | 4.3 | V | ||
VTH+(IP) | High-level device input threshold voltage | 5.2 | 5.5 | V | ||||
VHYS(IP) | Device input hysteresis | 0.9 | V | |||||
VTH–(IN) | Low-level field input threshold voltage | Measured at field side of RIN |
4.5 V < VCC < 5.5 V, RIN = 1.2 kΩ ± 5%, RLIM = 25 kΩ, TA ≤ 125°C |
6 | 8.4 | V | ||
VTH+(IN) | High-level field input threshold voltage | 9.4 | 10 | V | ||||
VHYS(IN) | Field input hysteresis | 1 | V | |||||
RIP | Input resistance | IP0–IP7 | 3 V < VIPx < 6 V, RLIM = 25 kΩ |
0.2 | 0.63 | 1.1 | kΩ | |
IIP-LIM | Input current limit | IP0–IP7 | RLIM = 25 kΩ | 3.15 | 3.6 | 4 | mA | |
tDB | Debounce times of input channels | IP0–IP7 | DB0 = open, DB1 = GND | 0 | ms | |||
DB0 = GND, DB1 = open | 1 | |||||||
DB0 = DB1 = open | 3 | |||||||
IRE-on | RE on-state current | RE0–RE7 | RLIM = 25 kΩ, REX = GND | 2.8 | 3.15 | 3.5 | mA | |
DEVICE SUPPLY | ||||||||
ICC(VCC) | Supply current | VCC | IP0 to IP7 = 24V, REX = GND, All logic inputs open |
6.5 | 10 | mA | ||
LOGIC INPUTS AND OUTPUTS | ||||||||
VOL | Logic low-level output voltage | SOP, HOT | IOL = 20 μA | 0.4 | V | |||
VOH | Logic high-level output voltage | IOH = –20 μA | 4 | V | ||||
IIL | Logic input leakage current | DB0, DB1, SIP, LD, CE, CLK |
–50 | 50 | μA | |||
TOVER | Over-temperature indication | 150 | °C | |||||
TSHDN | Shutdown temperature | 170 | °C | |||||
POWER DISSIPATION | ||||||||
PD | Power Dissipation | VCC = 5 V, RIN = 0Ω, RLIM = 25 kΩ, RE0 – RE7 = GND, fCLK = 100 MHz |
IP0-IP7 = 34 V | 1100 | mW | |||
IP0-IP7 = 24 V | ||||||||
IP0-IP7 = 20 V | ||||||||
IP0-IP7 = 12 V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tW1 | CLK pulse width | See Figure 6 | 4 | ns | ||
tW2 | LD pulse width | See Figure 4 | 6 | ns | ||
tSU1 | SIP to CLK setup time | See Figure 7 | 4 | ns | ||
tH1 | SIP to CLK hold time | See Figure 7 | 2 | ns | ||
tSU2 | Falling edge to rising edge (CE to CLK) setup time | See Figure 8 | 4 | ns | ||
tREC | LD to CLK recovery time | See Figure 5 | 2 | ns | ||
fCLK | Clock pulse frequency | See Figure 6 | DC | 100 | MHz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH1, tPHL1 | CLK to SOP | CL = 15 pF, see Figure 6 | 10 | ns | ||
tPLH2, tPHL2 | LD to SOP | CL = 15 pF, see Figure 4 | 14 | ns | ||
tr, tf | Rise and fall times | CL = 15 pF, see Figure 6 | 6 | ns |