SLAS972B November 2014 – March 2016 AMC7834
PRODUCTION DATA.
The AMC7834 is a highly-integrated analog-monitoring and control solution for power-amplifier (PA) biasing capable of current, temperature, and voltage supervision. The AMC7834 integrates the following features:
The AMC7834 device is characterized for operation over the temperature range of –40ºC to 125ºC which makes the device suitable for harsh-condition applications. The device is available in an 8-mm × 8-mm 56-pin VQFN PowerPAD package.
The AMC7834 high-integration makes it an ideal all-in-one, low-cost, bias-control circuit for the PAs found in multi-channel RF communication systems. The flexible DAC output ranges allow the device to be used as a biasing solution for a large variety of transistor technologies such as LDMOS, GaAs, and GaN. The AMC7834 feature set is similarly beneficial in general-purpose monitor and control systems.
The AMC7834 device features an analog-control system centered on eight, 12-bit DACs that can operate from an external reference or the device internal reference. Each DAC core consists of a string DAC and an output-voltage buffer.
The resistor-string structure consists of a series of resistors, each with a value of R. The code loaded to the DAC determines at which node on the string the voltage is tapped off to be fed into the output amplifier. The voltage is tapped off by closing one of the switches connecting the string to the amplifier (see Figure 44). The resistor string architecture has inherent monotonicity, voltage output, and low glitch. The resistor string architecture is also linear because all the resistors are of equal value.
The eight DACs are split into bipolar and auxiliary outputs based on their output range and clamping capabilities as listed in Table 1. After power-on or a reset event the DAC outputs are directed automatically to the corresponding clamp value and all DAC buffer and active registers are set to the default values.
DAC | TYPE | OUTPUT RANGES | CLAMP VOLTAGE | POWER SUPPLY RANGE | CLOSED LOOP OPERATION CAPABLE? |
---|---|---|---|---|---|
DAC1 and DAC2 | Bipolar | 0 to 5 V –4 to 1 V –5 to 0 V |
–3 × VCLAMP1 or AVSS | AVSS to AVDD | Yes |
DAC3 and DAC4 | –3 × VCLAMP2 or AVSS | ||||
AUXDAC1 | Auxiliary | 0 to 5 V 2.5 to 7.5 V |
AGND | AGND to AVCC | No |
AUXDAC2 | |||||
AUXDAC3 | |||||
AUXDAC4 |
The bipolar DACs are configured as DAC pairs (DAC1-DAC2 and DAC3-DAC4). The output range for each bipolar DAC pair can be configured through the DAC Range register (address 0x16) to one of the following: 0 to 5 V, –5 to 0 V, or –4 to 1 V. The POR and clamp value of each DAC pair is set by the pins VCLAMP1 (for the DAC1-DAC2 pair) and VCLAMP2 (for the DAC3-DAC4 pair) to any voltage between AVSS and 0 V during normal operation. If AVDD falls outside the device specified operating range the bipolar DACs enter the special AVSS clamp mode and their outputs are set to AVSS. The full-scale output range of the bipolar DACs is limited by the power supplies, AVDD and AVSS.
The bipolar DACs operate as standalone DACs when the AMC7834 is set in open-loop mode (LOOP-EN bit set to 0 in register 0x10). Figure 45 shows a high level block diagram of each bipolar DAC when operating in open-loop mode.
Alternatively, with the AMC7834 set in closed-loop mode (LOOP-EN bit set to 1 in register 0x10) each bipolar DAC output updates automatically in response to one of the four current sensors in the device (see the Closed-Loop Mode section). In closed-loop mode the AMC7834 bipolar DACs operate as four autonomous closed-loop current controllers.
The DAC upper threshold registers (address 0x4E through 0x4F) sets an upper output limit other than full-scale for the bipolar DACs when operating in closed-loop mode. The upper threshold feature can be used to limit the maximum output voltage for each bipolar DAC. When a closed-loop controller attempts to set its bipolar DAC to a value exceeding the corresponding DAC upper threshold register, the DAC is updated with the threshold code instead.
The output range for each auxiliary DAC can be independently set through the DAC Range register (address 0x16) to either 0 to 5 V or 2.5 to 7.5 V. The POR and clamp value of each of the auxiliary DACs is fixed to AGND. The maximum and minimum outputs from these DACs cannot exceed AVCC or be lower than AGND, respectively. Figure 46 shows a high level block diagram of each auxiliary DAC.
The input data of the DACs is written to the individual DAC data registers (address 0x30 through 0x37) in straight binary format for all output ranges (see Table 2).
DIGITAL CODE | DAC OUTPUT VOLTAGE (V) | |||
---|---|---|---|---|
0 TO 5 V RANGE | 2.5 TO 7.5 V RANGE | –4 TO 1 V RANGE | –5 TO 0 V RANGE | |
0000 0000 0000 | 0 | 2.5 | –4 | –5 |
0000 0000 0001 | 0.00122 | 2.50122 | –3.99878 | –4.99878 |
1000 0000 0000 | 2.5 | 5 | –1.5 | –2.5 |
1111 1111 1110 | 4.99756 | 7.49756 | 0.99756 | –0.00244 |
1111 1111 1111 | 4.99878 | 7.49878 | 0.99878 | –0.00122 |
Data written to the DAC data registers is initially stored in the DAC buffer registers. The transfer of data from the DAC buffer registers to the active registers can be set to occur immediately (asynchronous mode) or initiated by a DAC trigger signal (synchronous mode). When the active registers are updated, the DAC outputs change to the new values. When the host reads from a DAC data register, the value held in the DAC active register is returned (not the value held in the buffer register).
The update mode of the DACs is determined by the DAC sync register (address 0x15). In asynchronous mode, a write to a DAC data register results in an immediate update of the DAC active register and the corresponding output. In synchronous mode, writing to a DAC data register does not automatically update the DAC output. Instead, the update occurs only after a DAC trigger event. A DAC trigger is generated either through the DAC-TRIG bit in the DAC and ADC trigger register (address 0x1C) or by the DACTRIG pin. By setting the synchronization properly, several DACs can be updated simultaneously.
Each DAC can be set to a clamp mode using either hardware or software. When a DAC goes to clamp mode, the DAC output is immediately set to the corresponding clamp voltage. However, clamping does not clear the DAC buffer or active registers making it possible to return to the same voltage being output before the clamp event was issued. The DAC data registers can be updated while the DACs are in clamp mode allowing the DACs to output new values upon return to normal operation. When the DACs exit clamp mode, the DACs are immediately loaded with the data in the DAC active registers and the output is set back to the corresponding level to restore operation regardless of the DAC synchronization setting.
The clamp voltage is dependent on the DAC output:
The clamp register (address 0x17) allows clamping of the DACs through software. The DAC1-DAC2 pair, DAC3-DAC4 pair, and each auxiliary DAC has a corresponding DAC clamp bit. Setting this bit to 1 forces the corresponding DAC pair or individual auxiliary DAC to enter clamp mode. Clearing the bit to 0 restores normal operation.
Additionally, in the unique case of the AVDD supply falling outside its specified operating range the bipolar DACs enter the alternative AVSS clamp mode. With the AVDD supply outside of the valid operating range the bipolar DAC output buffers become inactive thus creating the potential for unexpected output voltages. The AVSS clamp mode prevents this condition by setting all bipolar DAC outputs to AVSS through a resistive path.
NOTE
If the DAC or DAC pair is forced to clamp by one of the SLEEP pins, write commands to the corresponding DAC clamp bit are ignored.
The DACs can also be forced to clamp through the SLEEP1 and SLEEP2 pins. When either pin goes high, the corresponding DAC pair and auxiliary DAC associated with each pin are forced into clamp mode. The SLEEP1 register (address 0x18) determines which DACs are forced to clamp when the SLEEP1 pin goes high. The register contains one bit for each DAC pair (DAC1-DAC2 and DAC3-DAC4) and each auxiliary DAC. Likewise, the SLEEP2 register (address 0x19) determines which DACs go into clamp when the SLEEP2 pin goes high. In addition to forcing the DACs into clamp mode, the SLEEP1 and SLEEP2 pin and registers allow control of the PA_ON pin.
Although a high state on the SLEEP pins force the associated DACs to clamp immediately, returning to a low state does not necessarily force the DAC to return to normal operation. If the end application requires the DACs to exit clamp mode in a particular sequence, this sequence can be controlled by the SNOOZE bits in the SLEEP1 and SLEEP2 registers. When a SNOOZE bit is set to 1, bringing a DAC back to normal operation requires the SLEEP pin to return to a low state first, followed by a write to the DAC clamp register (address 0x17) to clear the clamp condition. If the SNOOZE bit is cleared to 0, setting the SLEEP pin to a low state immediately clears the clamp condition and returns the DAC to normal operation without the need for any register writes.
The DACs can be forced to enter clamp mode by the alarm events controlling the ALARMOUT pin. The ALARMOUT clamp register (address 0x1A) selects the DAC or DAC pairs that enter clamp mode when the ALARMOUT pin goes active. Restoring the ALARMOUT pin does not automatically return the DAC or DAC pairs back to normal operation.
The AMC7834 device features a monitoring system centered on a 12-bit successive approximation register (SAR) ADC fronted by a 15-channel multiplexer and an on-chip track-and-hold circuit. The monitoring system is capable of sensing up to 4 external inputs (0 to 2.5 V range), 4 internal inputs (bipolar DAC monitoring), 4 current-sense amplifier inputs, 2 remote temperature sensors, and an internal analog-temperature sensor.
The ADC can operate from either an external 2.5 V reference or the device internal reference (Vref). The ADC input range is 0 V to Vref. All ADC inputs are internally mapped to this range. The ADC timing signals are derived from an on-chip temperature-compensated oscillator. The conversion results can be accessed through the device serial interface.
The AMC7834 has 4 analog inputs for external voltage sensing (ADC1 through ADC4). Figure 47 shows the equivalent circuit for each external analog input pin. The two diodes, D1 and D2, provide electrostatic discharge (ESD) protection for the individual analog pins. Diode D1 turns on when any of the inputs is greater than AVDD + 0.3 V. Similarly diode D2 turns on when any of the inputs is less than AGND – 0.3 V. The switch is open while the ADC is in the READY state.
The analog input range for inputs ADC1 through ADC4 is 0 V to Vref and the LSB (least-significant bit) size is given by Vref / 4096. The analog input conversion values are stored in straight binary format in the ADC-External Data registers (address 0x24 through 0x27). The input voltage is calculated using Equation 2.
To achieve specified performance it is recommended to drive each analog input pin with a low impedance source. In applications where the signal source has high impedance, analog input must be buffered.
The AMC7834 has 4 internal inputs used for monitoring the bipolar DAC outputs (ADCINT1 through ADCINT4). The internal monitoring inputs are particularly useful when the AMC7834 operates in closed-loop mode as the bipolar DAC outputs are autonomously updated by the closed-loop controllers. Continuous monitoring of the bipolar DAC outputs helps in detecting closed-loop controller issues.
The input range for the internal monitoring channels is -2 × Vref to Vref and the LSB size is given by 3 × Vref/4096. The monitored signals are scaled through a resistor divider so that they map to the native input range of the ADC (0 to 2 × Vref).
The internal monitoring inputs conversion values are stored in straight binary format in the ADC-Internal Data registers (address 0x20 through 0x23). The monitored bipolar DAC output voltage is calcualted by Equation 3.
The AMC7834 supports autonomous and direct-mode ADC conversions. The conversion method is selected in the AMC configuration 0 register (address 0x10). The default conversion method is autonomous conversion. In both conversion methods, the channel or group of channels to be converted by the ADC must be first configured in the ADC MUX register (address 0x12). The input channels to the ADC include 4 external inputs, 4 DAC monitoring internal inputs, 4 current-sense inputs, 2 remote temperature sensor inputs, and the internal temperature sensor.
The ADC must be in the READY state before a conversion cycle is started. The ADC enters the READY state once powered-up and at least one input channel is enabled in the ADC MUX register. The ADC READY status can be determined either through software (ADC-READY bit in the General Status register, 0x1F) or hardware (DAV/ADC_RDY pin). To use the DAV/ADC_RDY pin as a READY status indicator, the pin must first be enabled through the DAVPIN-EN bit in register 0x11. Furthermore the ADC_RDY functionality must be selected by setting the DAVPIN-SEL bit in register 0x11 to '1'.
The conversion cycle is initiated by setting the ADC-TRIG bit to 1 in the DAC and ADC Trigger register (address 0x1C) which issues an ADC trigger signal. If the trigger signal is issued while the ADC is not in the READY state it is ignored.
Once the conversion cycle starts the ADC leaves the READY state. In direct-mode conversion upon completion of the first conversion sequence the ADC returns to the READY state and waits for a new trigger signal. Alternatively, in autonomous conversion upon completion of the first conversion another sequence is automatically started. Conversion of the selected channels occurs repeatedly until the conversion is stopped by issuing another trigger signal, at which point the ADC returns to the READY state.
The following ADC registers should only be updated while the ADC is not in a conversion cycle:
After updating any of the configuration registers listed above, either a minimum 2 µs wait time or READY state must be ensured before issuing an ADC trigger signal.
Since the ADC is used for voltage, current, and temperature sensor conversions, all of which have significantly different update times, an interleaved conversion sequence is followed. The interleaved sequence ensures the wait time between measurement updates is minimized. Figure 48 illustrates the ADC conversion sequence with all input channels enabled and set to their fastest update time (CS-FILTER[2:0] = 000 and RT-SET[2:0] = 000 in the AMC Configuration register - 0x10).
Each ADC interleave step takes 200 µs and is segmented intro three sensing slots: temperature, voltage and current. The temperature slot is 24 µs long and allocates the temperature sensing channel conversions (internal temperature sensor and two remote temperature sensors) following the order LT → RT1 → RT2 → LT → ... If one of the temperature channels is not selected for conversion it is skipped. For example, if RT1 is not selected for conversion, the temperature slot conversion sequence is LT → RT2 → LT → ... Figure 48 illustrates the conversion sequence for the lowest remote temperature sensor update time, which is configured by setting RT-SET[2:0] = 000 in register 0x10. If a longer temperature sensor is selected to improve measurement accuracy a higher number of interleave steps is allocated for the remote temperature sensors.
The voltage slot takes 16 µs and allocates the four external inputs and four DAC monitoring internal inputs conversions. The external inputs, if enabled, are converted first. If none of the channels in a group (external or internal) are selected, no time is allocated for conversion of that group. However if at least one of the input channels in a group is enabled, five interleave steps (1 ms) are allocated regardless of the total number of input channels.
The current slot allocates the four current sensing channel conversions. The current slot is 160 µs long independent of how many current sense channels are enabled. The current sensors are updated on each interleave step (200 µs) when the CS-FILTER[2:0] set to 000 in register 0x10. If a longer current sense update time is selected to improve measurement accuracy a higher number of interleave steps is allocated for the current sense conversions.
The update time for all monitoring inputs is determined by the interleave sequence followed. Direct-mode conversions require an additional 40 µs of update time. In order to simplify synchronization, the AMC7834 provides a data-available signal through the DAV/ADC_RDY pin. The DAV/ADC_RDY pin must first be enabled through the DAVPIN-EN bit in register 0x11. Furthermore the DAV functionality must be selected by clearing the DAVPIN-SEL bit in register 0x11 to '0'.
In direct-mode conversion the DAV/ADC_RDY pin goes low after the conversion sequence has been completed. Additionally, in direct-mode conversion the data available flags in the General status register (address 0x1F) can be used to determine when new data is available for each data-available channel group. In autonomous conversion the DAV/ADC_RDY pin indicates when new data is available for each data-available channel group by issuing a 20 µs pulse (active low).
In both conversion methods the data-available function identifies six channel groups:
The AMC7834 device includes one on-chip and two remote temperature sensors. The temperature sensors monitor the three temperature inputs. The on-chip integrated temperature sensor measures the device temperature and two remote diode-sensor inputs measure two external temperature points. All three temperature-sensor results are converted by the device ADC and stored in two’s complement format. If any sensor is not used, it can be disabled in the register configuration. When any of the temperature sensors is disabled it is not converted by the ADC.
The AMC7834 device has an on-chip temperature sensor that measures the device die temperature. The temperature-sensor results are converted by the device ADC (see the Analog-to-Digital Converter (ADC) section for more information). If internal temperature sensor conversion is not needed, it can be disabled in the ADC MUX register (address 0x12). When disabled the temperature sensor output is not converted by the ADC.
The temperature sensor provides 0.25°C resolution over the device operating temperature range. Additionally, the AMC7834 internal temperature sensor is specified monotonic down to –55°C. The temperature value is stored in 12-bit two’s complement format in the LT-data register (address 0x2D).
TEMPERATURE (°C) | DIGITAL CODE |
---|---|
–55 | 1111 0010 0100 |
–40 | 1111 0110 0000 |
–25 | 1111 1001 1100 |
–10 | 1111 1101 1000 |
–0.25 | 1111 1111 1111 |
0 | 0000 0000 0000 |
0.25 | 0000 0000 0001 |
10 | 0000 0010 1000 |
25 | 0000 0110 0100 |
50 | 0000 1100 1000 |
75 | 0001 0010 1100 |
100 | 0001 1001 0000 |
105 | 0001 1010 0100 |
125 | 0001 1111 0100 |
Use Equation 4 and Equation 5 to calculate the positive or negative temperature according to the polarity of the temperature data MSB (0 = positive, 1 = negative).
The AMC7834 device includes two remote junction-temperature sensors. The remote sensing transistors can be a discrete, small-signal type transistor or a substrate transistor built within the power amplifier. These transistors are typically low-cost NPN- or PNP-type transistors such as the 2N3904 and 2N3906. Figure 49 shows the recommended connection for NPN and PNP transistors in diode configuration.
The AMC7834 device also allows PNP transistor configuration as shown in Figure 50. PNP transistor configuration for both remote temperature sensors is enabled by setting the RMT-GND-COLL bit to 1 in register 0x11.
NOTE
Pins D1– and D2– are internally shorted. Total parasitic capacitance to AGND on these pins must be less than 800 pF.
Errors in remote temperature sensor readings are typically the consequence of misalignment in the ideality factor and current excitation used by the AMC7834 versus the manufacturer-specified operating current for a given transistor. Some manufacturers specify a low-level (ILOW) and high-level (IHIGH) current for the temperature-sensing substrate transistors. The AMC7834 uses an ILOW of 7 µA and IHIGH of 112 µA and is designed to work with discrete transistors, such as the 2N3904 and SN3906. If an alternative transistor is used, the following conditions should be met:
The ideality factor (η) is a measured characteristic of a remote temperature sensor diode as compared to an ideal one. The AMC7834 is trimmed for η = 1.008. If the selected remote sensing transistor's ideality factor is different, the effective η-factor should be adjusted at the system level.
Remote junction-temperature sensors are usually implemented in a noisy environment. Noise is most often created by fast digital signals and can corrupt measurements. A bypass capacitor placed differentially across the inputs of the remote temperature sensors can make the application more robust against unwanted coupled signals. If filtering is required, its time constant, including any routing resistance, should be limited to 5 µs or less. The combined series resistance on the remote temperature sensor pins must be less than 1 kΩ.
The two remote temperature sensor results are converted by the device ADC (see the Analog-to-Digital Converter (ADC) section for more information). The two remote temperature sensors can be disabled in the ADC MUX register (address 0x12). When disabled, the remote temperature sensor outputs are not converted by the ADC. The remote temperature values are stored in 12-bit two’s complement format in the RT-data registers (address 0x2E and 0x2F) using the same data format as the internal temperature sensor (see Table 3).
The AMC7834 device enables optimization of the remote temperature measurements by increasing the update time. The remote temperature-sensor update time is selected by the RT-SET[2:0] setting in register 0x10. Table 4 lists the total update time for the two remote temperature sensors with respect to the RT-SET[2:0] setting.
RT-SET[2:0] | TOTAL UPDATE TIME (ms) |
---|---|
000 | 16 |
001 | 16 |
010 | 18 |
011 | 26 |
100 | 50 |
101 | 98 |
All others | Not valid |
Optimal remote temperature sensor accuracy is achieved with the current-sense inputs disabled. In applications requiring simultaneous current-sensor and remote temperature sensor conversions it is recommended to implement external remote temperature conversion averaging to attain best accuracy results.
The AMC7834 device integrates four unidirectional high-side current-sense amplifiers that amplify a small differential voltage developed across a current-sense resistor in the presence of high-input common-mode voltages. The AMC7834 current-sense amplifiers accept input signals with a common-mode voltage range from 4 V to 60 V. Each amplifier can operate with differential voltages up to 200 mV.
As shown in Figure 51, current flowing through RSENSE develops a voltage drop, VSENSE. The voltage across the sense resistor, VSENSE, is applied to one of the AMC7834 current-sense amplifier inputs. The current sense inputs should be connected as closely as possible to the shunt resistor to minimize any resistance in series with the shunt resistance.
The accuracy of the current measurement depends heavily on the accuracy of the shunt resistor, R(SENSE). The use of a Kelvin sense resistor is highly recommended (see Figure 52).
The sense-resistor value is application dependent and is typically a compromise between small-signal accuracy, maximum permissible voltage drop, and allowable power dissipation in the current measurement circuit. For best results, the value of the resistor is calculated from the maximum-expected load current, ILmax, and the maximum differential voltage supported by the current-sense amplifier (200 mV). High values of R(SENSE) provide better accuracy at lower currents by minimizing the effects of the current-sense amplifier offset. Low values of R(SENSE) minimize load voltage loss, but at the expense of low current accuracy. In general, a compromise between low current accuracy and load circuit losses must be made.
The maximum differential voltage, VSENSE, supported by the AMC7834 current-sense amplifiers is 200 mV. Use Equation 6 to calculate the R(SENSE) value.
The maximum power dissipation of the sense resistor should not be exceeded. Use Equation 7 to calculate the maximum sense resistor power dissipation.
The current sensors operate as four standalone current-sense amplifiers when the AMC7834 is set in open-loop mode (LOOP-EN bit set to 0 in register 0x10). In open-loop mode the current-sense amplifier outputs are converted by the device ADC and the results are stored in straight binary format in the CS-Data registers (address 0x29 through 0x2B). Use Equation 8 to calculate the differential voltage, VSENSE.
Alternatively, with the AMC7834 set in closed-loop mode (LOOP-EN bit set to 1 in register 0x10) the current sensors operate as part of four independent closed-loop current controllers. In closed-loop operation, four autonomous closed-loop current controllers are implemented by continuously adjusting the bipolar DAC outputs in response to the current-sense amplifier outputs (see the Closed-Loop Mode section).
The AMC7834 device enables digital filtering of the current sense measurements to improve their accuracy at the cost of a longer update time. The current sense digital filter is enabled by the CS-FILTER[2:0] setting in register 0x10 and its corresponding transfer function is given by Equation 9.
Table 5 lists the K value associated with each of the allowable CS-FILTER[2:0] settings as well as the corresponding update time.
CS-FILTER[2:0] | K | UPDATE TIME (ms) |
---|---|---|
000 | 1 | 0.2 |
001 | 2 | 3.4 |
010 | 4 | 6.6 |
011 | 8 | 13 |
100 | 16 | 25.6 |
All others | Not valid |
The AMC7834 device includes an output-control voltage (PA_ON pin) capable of driving an external PMOS switch that turns on and off the drain current to a PA FET. The use of this control signal in conjunction with the DAC clamp option allows control of the sequence in which the PA FET is powered up and powered down.
The OFF and ON states of the PA_ON signal are equal to the PAVDD and AGND pins, respectively. The default state of the PA_ON signal is off (PMOS switch off).
The maximum output voltage is determined by the PAVDD pin and limited to a maximum of 20 V. For PA FETs with drain voltages higher than 20 V, tying the PAVDD pin to one of the other supply devices (preferably AVDD) and scaling the control signal externally is recommended.
The PA_ON signal state can be set through a register write, but it can also be configured to be triggered automatically by the ALARMOUT pin, any of the SLEEP signals or by the special AVSS and AVDD monitoring circuits.
For FETs requiring a negative bias voltage, such as GaN, ensuring that the bias voltage remains within an acceptable range is crucial otherwise significant and irreversible damage to the FET can occur. The AMC7834 bipolar DAC operation and clamping mechanism rely on the AVDD and AVSS voltages for proper operation. For this reason, when either the AVDD or AVSS voltage falls outside its acceptable range, turning off the drain current to the FET is desirable.
The AVDD detection circuit is set to trigger the PA_ON signal to the OFF state in response to an out of range event. Additionally, the AVSS detection alarm can be set to trigger the PA_ON signal to the OFF state by setting the PAON_AVSS bit to 1 in the AMC configuration 1 register (address 0x11). The AVSS alarm is set by default to prevent the PA_ON output from entering the ON state (PMOS switch on). In this case writing to the PA_ON register bit to enable the ON state is ignored. If this additional protection is not needed it can be disabled by clearing the PAON_AVSS bit.
The AMC7834 device is capable of continuously analyzing the four internal ADC monitoring inputs (bipolar DAC-output monitoring), current sensors, temperature sensors, and negative supply for normal operation.
Normal operation is established through the lower and upper threshold registers (address 0x40 through 0x4D). When any of the monitored inputs is out of the specified range, an alarm event is issued and the global alarm bit, GALARM in the General Status register (address 0x1F), is set (see Figure 54). The alarm status register (address 0x1E) indicates the source of the alarm event.
The ALARM-LATCH-DIS bit in the ALARMOUT configuration register (address 0x1B) sets the latching behavior for all alarms. When the ALARM-LATCH-DIS bit is cleared to 0 the alarm bits in the alarm status register are latched. The alarm bits are referred to as being latched because the bits remain set until read by software. This design ensures that out-of-limit events cannot be missed if the software is periodically polling the device. All bits are cleared when reading the alarm status register, and all bits are reasserted if the out-of limit condition still exists on the next monitoring cycle, unless otherwise noted. When the ALARM-LATCH-DIS bit is set to 1, the alarm bits are not latched. The alarm bits in the alarm status register are set to 0 when the error condition subsides, regardless of whether the bit is read or not.
All of the alarms can be set to activate the ALARMOUT pin. The ALARMOUT pin is an open-drain pin and therefore an external pullup resistor to a voltage no higher than that of the AVDD pin is required. The ALARMOUT output polarity is defined through the ALARMOUT-POLARITY bit in the ALARMOUT configuration register (address 0x1B). The default polarity is active low (ALARMOUT-POLARITY = 0). The polarity can be changed to active high by setting the ALARMOUT-POLARITY bit to 1. The ALARMOUT pin works as an interrupt to the host so that it can query the alarm status register to determine the alarm source. Any alarm event can activate the pin as long as the alarm is not masked in the ALARMOUT configuration register. When an alarm event is masked, the occurrence of the event sets the corresponding status bit in the alarm status register, but does not activate the ALARMOUT pin.
The ALARMOUT status can be configured to automatically clamp specific DACs or set the PA_ON signal to the OFF state. The ALARMOUT clamp register selects the DAC or DAC pairs that enter the clamp mode as well as the PA_ON behavior when the ALARMOUT pin is active. Clearing the alarm events does not automatically bring the DAC or DAC pairs back to normal operation or return the PA_ON to the ON state.
The AMC7834 device can provide out-of-range detection for the four internal ADC inputs monitoring the bipolar DAC outputs when operating in closed-loop mode. The ADCINT/CS-SELECT bit in register 0x1B must be cleared to 0 to enable out-of-range detection on the internal ADC inputs.
Figure 55 shows the out-of-range detection block. When the measurement is out-of-range, the corresponding alarm bit in the alarm status register is set to 1 to flag the out-of-range condition. The values in the ADCINTn/CSn upper and lower threshold registers (address 0x40 through 0x47) define the upper- and lower-bound thresholds for these inputs when the ADCINT/CS-SELECT bit in the ALARMOUT configuration register (address 0x1B) is cleared to 0.
The AMC7834 device is capable of providing out-of-range detection for the four current-sense inputs when operating in open-loop mode. The current-sense out-of-range detection is only active if the ADCINT/CS-SELECT bit in register 0x1B is set to 1.
Figure 56 shows the current sense detection block. When the measurement is out-of-range, the corresponding alarm bit in the alarm status register is set to 1 to flag the out-of-range condition. The values in the ADCINTx/CSx upper and lower threshold registers (address 0x40 through 0x47) define the upper- and lower-bound thresholds for these inputs when the ADCINT/CS-SELECT bit in the ALARMOUT configuration register (address 0x1B) is set to 1.
The AMC7834 device also includes high-limit or low-limit detection for the temperature sensors. Figure 57 shows the temperature detection block. The values in the temperature sensors upper and lower threshold registers (address 0x48 through 0x4D) set the limits for the temperature sensors. The temperature sensors can issue either a high alarm (HIGH-ALARM bit) or a low alarm (LOW-ALARM bit) in the alarm status register (address 0x1E) depending on whether the high or low thresholds were exceeded. To implement single, upper-bound threshold detection for the temperature sensors, the host processor can set the upper-bound threshold to the desired value and the lower-bound threshold to the default value. For lower-bound threshold detection, the host processor can set the lower-bound threshold to the desired value and the upper-bound threshold to the default value.
The AMC7834 device includes configurable upper-limit detection for the bipolar DACs in closed-loop mode. Figure 58 shows the alarm detection block. The values in the bipolar DAC upper threshold registers (address 0x4E through 0x4F) set a limit other than full-scale limit for the bipolar DACs. When a closed-loop controller attempts to set its bipolar DAC to a value exceeding the corresponding upper-threshold register, the DAC is instead updated with the threshold value and a DAC high-alarm is issued in the alarm status register.
The device continuously monitors the AVSS supply to ensure it is within the required operating threshold. By setting the PAON_AVSS bit to 1 in the AMC configuration 1 register (address 0x11) the AVSS alarm can be set to automatically set the PA_ON pin to the OFF state and prevent it from getting configured back to the ON state unless the AVSS alarm has been cleared.
The device continuously monitors the AVDD supply to ensure it is within the required operating threshold. An AVDD alarm initiates a POR event which sets the PA_ON pin to the OFF state, bipolar DACs to the AVSS clamp mode and auxiliary DACs to clamp mode.
If a monitored signal is out of range and the alarm is enabled, the corresponding alarm bit is set to 1. However, the alarm condition is cleared only when the conversion result returns either a value lower than the high threshold register setting or higher than the low threshold register setting by the number of codes specified in the hysteresis setting (Figure 59). The hysteresis registers (address 0x50 through 0x56) store the hysteresis value for the programmable alarms. The hysteresis is a programmable value between 0 LSB to 127 LSB for the internal ADC monitoring and current-sense alarms and 0°C to 31°C for the temperature-sensor alarms.
To prevent false alarms, an alarm event is only registered when the monitored signal is out of range for an N number of consecutive conversions. If the monitored signal returns to the normal range before N consecutive conversions, an alarm event is not issued. The false alarm factor, N, can be configured in the AMC configuration 1 register (address 0x11).
The AMC7834 device includes a high-performance 2.5 V reference. Operation from an external reference is also supported.
The AMC7834 device includes a 2.5 V bipolar transistor-based, precision bandgap reference. The internal reference is externally available at the REF_OUT pin and can be used to drive the ADC and eight DACs by connecting the REF_OUT pin to the REF_IN pin (see Figure 60). A 10-nF capacitor is recommended between REF_OUT and AGND for noise filtering. An external buffer amplifier with a high-impedance input must be used to drive any external load. A compensation capacitor (4.7 μF, typical) should be connected between the REF_CMP pin and the AGND4 pin.
The AMC7834 device can also operate from an external reference. The external reference can be applied to the REF_IN pin and is used to drive both the ADC and the eight DACs through separate buffers (see Figure 61). As with the internal-reference case a compensation capacitor (4.7 μF, typical) should be connected between the REF_CMP pin and the AGND4 pin. The REF_OUT pin can be left floating if unused.
The AMC7834 device includes four GPIO pins. The GPIO pins can receive an input or produce an output (see Figure Figure 62). When the GPIOn pin acts as an output, it has an open-drain, and the status of this pin is determined by the corresponding GPIO bit in the GPIO register (address 0x58). The output state is high impedance when the GPIOn bit is set to 1, and is logic low when the GPIOn bit is cleared to 0.
NOTE
A 10-kΩ pullup resistor is required when using a GPIO pin as an output. The pullup voltage must not exceed the AVDD supply.
To use a GPIO pin as an input, the corresponding GPIO bit in the GPIO register must be set to 1. When a GPIO pin acts as input, the digital value on the pin is acquired by reading the corresponding GPIO bit. After a power-on reset or any forced reset, all GPIO bits are set to 1, and the GPIO pins enter a high impedance state.
The AMC7834 four high-side current-sense amplifiers and bipolar DACs operate in one of the following modes as selected by the LOOP-EN bit in register 0x10:
The AMC7834 is set by default in open-loop mode. In open-loop mode, the current-sense amplifiers and bipolar DACs operate independently.
The AMC7834 four current sensors can operate with differential voltages up to 200 mV and accept common-mode voltages from 4 V to 60 V. The current-sense amplifier outputs are converted by the device ADC and the results are stored in straight binary format in the CS-Data registers (address 0x29 through 0x2B) to be accessed by a digital control device for further processing.
The AMC7834 four bipolar DACs are configured as DAC pairs (DAC1-DAC2 and DAC3-DAC4). The output range for each bipolar DAC pair can be configured through the DAC Range register to one of the following: 0 to 5 V, -5 to 0V, or -4 to 1 V. The POR and clamp value for each DAC pair is set by the pins VCLAMP1 (for the DAC1-DAC2 pair) and VCLAMP2 (for the DAC3-DAC4 pair) to any voltage between AVSS and 0 V. The full-scale output range of the bipolar DACs is limited by the power supplies, AVDD and AVSS. In open-loop mode the DAC output voltage is set by by a digital controller by writing the corresponding code in straight binary format to the DAC data registers (address 0x30 through 0x33).
Table 6 lists the typical register configurations for open-loop mode.
REGISTER SETTING | REGISTER ADDRESS | COMMENT |
---|---|---|
LOOP-EN | 0x10 | Set to 0 |
CS-FILTER[2:0] | 0x10 | Configurable |
ADCINTn | 0x12 | Set to 0 |
LOOPn-SET[3:0] | 0x14 | Unused |
DACn-SYNC | 0x15 | Configurable |
ADCINT/CS-SELECT | 0x1B | Set to 1 |
DACnnLOOP-ALARMEN | 0x1B | Set to 0 |
DACn-HIGH-ALARM | 0x1E | Unused |
ADCINTn-DATA[11:0] | 0x20 to 0x23 | Unused |
CSn-DATA[11:0] | 0x28 to 0x2B | Readable |
DACn-DATA[11:0] | 0x30 to 0x33 | Configurable |
CLOSEDLOOPn[11:0] | 0x38 to 0x3B | Unused |
DACnn-UP-THRES[11:0] | 0x4E to 0x4F | Unused |
In closed-loop mode the current sensors and bipolar DACs operate as four independent closed-loop current controllers. In closed-loop operation, four autonomous closed-loop current controllers are implemented by continuously adjusting the bipolar DAC outputs in response to the current-sense amplifier outputs.
Table 7 lists the typical register configurations for closed-loop mode.
REGISTER SETTING | REGISTER ADDRESS | COMMENT |
---|---|---|
LOOP-EN | 0x10 | Set to 1 |
CS-FILTER[2:0] | 0x10 | Configurable |
ADCINTn | 0x12 | Set to 1 |
LOOPn-SET[3:0] | 0x14 | Configurable |
DACn-SYNC | 0x15 | Unused |
ADCINT/CS-SELECT | 0x1B | Set to 0 |
DACnnLOOP-ALARMEN | 0x1B | Configurable |
DACn-HIGH-ALARM | 0x1E | Used |
ADCINTn-DATA[11:0] | 0x20 to 0x23 | Readable |
CSn-DATA[11:0] | 0x28 to 0x2B | Unused |
DACn-DATA[11:0] | 0x30 to 0x33 | Unused |
CLOSEDLOOPn[11:0] | 0x38 to 0x3B | Configurable |
DACnn-UP-THRES[11:0] | 0x4E to 0x4F | Configurable |
Figure 63 shows a typical analog implementation of a closed-loop current controller.
Although the analog current controller is capable of setting and maintaining a given drain current (and therefore, gain) through a PA FET it lacks the flexibility to scale easily to a large variety of FETs. The AMC7834 implements four closed-loop current controllers as a digital system thus giving it higher flexibility while satisfying or improving on the specifications given by a typical analog closed-loop current controller.
Each of the four digital control loops consists of a digital integrator and a bipolar DAC in the forward path to drive the gate of a PA FET. A high-side current-sense amplifier in the feedback path senses the drain bias current and its output is converted by the device ADC.
As with the DACs in open-loop operation, the closed-loop current controllers can be set to clamp mode. When a current-controller goes into clamp mode the bipolar DAC output is immediately set to its corresponding clamp voltage and current-sense conversions are stopped. Note that with the exception of the current-sense inputs all other monitoring inputs continue to be converted by the device ADC while in clamp mode. Clamping does not clear the closed-loop state making it possible to return to the same voltage being output before the clamp event was issued.
Since the drain current does not immediately update in response to the out-of-clamp gate voltage, it is recommended to stop the ADC conversion prior to leaving the clamp state and re-starting conversion only after the drain current has stabilized. The stabilization time is dependent on the filtering at the bipolar DAC output and the PA FET characteristics.
The target drain current is set by the Closed Loop registers (address 0x38 to 0x3B) and is given by Equation 10.
where
The control loop sets the target drain current by continuously maintaining a constant voltage across the shunt resistor (V(SENSE) = I(DRAIN) × R(SENSE)). The control loop continuously attempts to zero-out the error at the input of the integrator by adjusting the DAC output voltage and consequently keeping the drain current constant. Assuming negligible drift in the sense resistor, any variation in the drain current due to changes in the PA FET characteristics over time and temperature are automatically tracked and corrected.
Based on the target drain current and required PA gain ramp rate, the Closed Loop input code step can be divided by the slew-rate control block into smaller steps that are applied to the control loop every 200 μs. The slew-rate for each control loop is set by the Closed Loop Settling Time register (address 0x14). Issuing multiple, smaller code steps over time instead of one large code step helps achieve a more linear PA-gain ramp rate. Table 8 shows the control-loop settling time as a function of the slew-rate control setting.
LOOPn-SET[3:0] | SETTLING TIME (ms) |
---|---|
0000 | 0.8 |
0001 | 1.6 |
0010 | 2.4 |
0011 | 3.2 |
0100 | 4.8 |
0101 | 6.4 |
0110 | 9.6 |
0111 | 12.8 |
1000 | 19.2 |
1001 | 25.6 |
1010 | 28.8 |
All others | Not valid |
Under normal conditions the code output by the slew-rate control block equals the ADC output in steady state. When the loop is disturbed as a result of a change on the target drain current or PA characteristics, the error between the slew-rate controller and ADC outputs is accumulated every 200 μs by the digital integrator. An optional external RC filter at the DAC output helps to smooth out the DAC steps at the input of the PA FET gate. The external filter time constant must be less than 50 µs.
The gain from the DAC output to the ADC input is given by Equation 11.
where
This value should be less than 0.8 to ensure stability of the control loop.
The AMC7834 device is controlled through a flexible four-wire serial interface that is compatible with SPI-type interfaces used on many microcontrollers and DSP controllers. The interface provides read and write (R/W) access to all registers of the AMC7834 device.
Each serial-interface access cycle is exactly 24 bits long. A frame is initiated by asserting the CS pin low. The frame ends when the CS pin is deasserted high. The first bit transferred is the R/W bit. The next 7 bits are the register address (128 addressable registers), and the remaining 16 bits are data. For all writes, data is clocked in on the rising edge of SCLK. If the write access is not equal to 24 clocks, the data bits are not committed. On a read access, data is clocked out on the falling edge of the serial interface clock, SCLK, on the SDO pin.
Figure 65 and Figure 66 show the access protocol used by the interface. Data is accepted as MSB first.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
R/W-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | POWER-MODE | ||||||
R/W-00h | R/W-00 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-2 | Reserved | R/W | All zeros | Reserved for factory use. |
1–0 | POWER-MODE | R/W | 00 |
Power down mode for the AMC7834 device. See Table 11. |
POWER MODE | Value | Reference | Current Sensors | ADC | ADC Reference Buffer | DAC Reference Buffer | Auxiliary DACs | Bipolar DACs |
---|---|---|---|---|---|---|---|---|
Power-Down Mode | 0x | ON | OFF | OFF | OFF | OFF | OFF | ON |
Active Mode | 10 | ON | ON | ON | ON | ON | ON | ON |
Reserved Mode | 11 | Not valid. Reserved for factory use. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DEVICEID | |||||||
R-0Ch | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DEVICEID | |||||||
R-34h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | DEVICEID | R | 0C34h | Device ID. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VENDORID | |||||||
R-04h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VENDORID | |||||||
R-51h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | VENDORID | R | 0451h | Vendor ID. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | CMODE | Reserved | CS-FILTER[2:0] | ||||
R/W-000 | R/W-0 | R/W-0 | R/W-011 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | RT-SET[2:0] | Reserved | LOOP-EN | ||||
R/W-0 | R/W-000 | R/W-000 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | Reserved | R/W | 000 |
Reserved for factory use. |
12 | CMODE | R/W | 0 | 0: Autonomous ADC conversion 1: Direct-mode ADC conversion |
11 | Reserved | R/W | 0 |
Reserved for factory use. |
10-8 | CS-FILTER[2:0] | R/W | 011 |
Current sense filter setting. Improves noise of current sensors measurements by trading off the update time. The digital filter has the transfer function: Equation 12.
![]() See Table 16 for its configuration. |
7 | Reserved | R/W | 0 |
Reserved for factory use. |
6-4 | RT-SET[2:0] | R/W | 000 |
Improves noise of the remote temperature sensors measurements by trading off the update time. See Table 17 for its configuration. |
3-1 | Reserved | R/W | 000 |
Reserved for factory use. |
0 | LOOP-EN | R/W | 0 |
When set to 1 enables closed-loop mode operation. |
CS-FILTER[2:0] | K | Approximate Update Time (ms) |
---|---|---|
000 | 1 | 0.2 |
001 | 2 | 3.4 |
010 | 4 | 6.6 |
011 | 8 (default) | 13 |
100 | 16 | 25.6 |
All others | Not valid |
RT-SET[2:0] | Two Remote Sensors Update Time (ms) |
---|---|
000 | 16 |
001 | 16 |
010 | 18 |
011 | 26 |
100 | 50 |
101 | 98 |
All others | Not valid |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DAVPIN-EN | DAVPIN-SEL | Reserved | CH-FALR[2:0] | ||||
R/W-0 | R/W-0 | R/W-000 | R/W-011 | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RMT-GND-COLL | PAON_AVSS | LT-FALR[1:0] | RT2-FALR[1:0] | RT1-FALR[1:0] | |||
R/W-0 | R/W-1 | R/W-10 | R/W-10 | R/W-10 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | DAVPIN-EN | R/W | 0 |
When set to 1 it enables the DAV/ADC_RDY pin output function. When cleared to 0 the DAV/ADC_RDY pin is in high impedance mode. |
14 | DAVPIN-SEL | R/W | 0 |
When cleared to 0 and if DAVPIN-EN is equal to 1 the DAV/ADC_RDY pin operates as a DAV pin. When set to 1 and if DAVPIN-EN is equal to 1 the DAV/ADC_RDY pin operates as an ADC_RDY pin. |
13-11 | Reserved | R/W | 000 |
Reserved for factory use. |
10 | CH-FALR[2:0] | R/W | 011 |
False alarm protection for ADC channels. Use the following configurations for the consecutive samples before the alarm is set: 001: 4 010: 8 011: 16 (default) 100: 32 101: 64 110: 128 111: 256 |
7 | RMT-GND-COLL | R/W | 0 |
When set to 1 enables PNP transistor configuration on both remote temperature sensors. |
6 | PAON_AVSS | R/W | 1 |
When PAON_AVSS = 1 an AVSS alarm event automatically switches the PA_ON pin to the OFF state. The AVSS alarm must be cleared before the PA_ON pin can be switch back to the ON state. When PAON_AVSS = 0 the PA_ON pin is unaffected by an AVSS alarm event. |
5-4 | LT-FALR[1:0] | R/W | 10 |
False alarm protection for local temperature sensor. Use the following configurations for the consecutive samples before the alarm is set: 01: 2 10: 4 (default) 11: 8 |
3-2 | RT2-FALR[1:0] | R/W | 10 |
False alarm protection for remote temperature sensor 2 (D2+, D2–). Use the following configurations for the consecutive samples before the alarm is set: 01: 2 10: 4 (default) 11: 8 |
1–0 | RT1-FALR[1:0] | R/W | 10 |
False alarm protection for remote temperature sensor 1 (D1+, D1–). Use the following configurations for the consecutive samples before the alarm is set: 01: 2 10: 4 (default) 11: 8 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | LT | RT2 | RT1 | CS4 | CS3 | CS2 | CS1 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADCEXT4 | ADCEXT3 | ADCEXT2 | ADCEXT1 | ADCINT4 | ADCINT3 | ADCINT2 | ADCINT1 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 0 |
When set to 1 the corresponding analog input channel to the ADC mux is accessed during an ADC conversion cycle. When cleared to 0 the corresponding input channel to the ADC mux is ignored during an ADC conversion cycle. |
14 | LT | R/W | 0 | |
13 | RT2 | R/W | 0 | |
12 | RT1 | R/W | 0 | |
11 | CS4 | R/W | 0 | |
10 | CS3 | R/W | 0 | |
9 | CS2 | R/W | 0 | |
8 | CS1 | R/W | 0 | |
7 | ADCEXT4 | R/W | 0 | |
6 | ADCEXT3 | R/W | 0 | |
5 | ADCEXT2 | R/W | 0 | |
4 | ADCEXT1 | R/W | 0 | |
3 | ADCINT4 | R/W | 0 | |
2 | ADCINT3 | R/W | 0 | |
1 | ADCINT2 | R/W | 0 | |
0 | ADCINT1 | R/W | 0 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
LOOP4-SET[3:0] | LOOP3-SET[3:0] | ||||||
R/W-0010 | R/W-0010 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LOOP2-SET[3:0] | LOOP1-SET[3:0] | ||||||
R/W-0010 | R/W-0010 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | LOOP4-SET[3:0] | R/W | 0010 |
Slew rate controller. Sets the maximum voltage transition rate of each closed-loop current controller. See Table 21 for its configuration. |
11–8 | LOOP3-SET[3:0] | R/W | 0010 | |
7-4 | LOOP2-SET[3:0] | R/W | 0010 | |
3-0 | LOOP1-SET[3:0] | R/W | 0010 |
LOOPn-SET[3:0] | Settling Time (ms) |
---|---|
0000 | 0.8 |
0001 | 1.6 |
0010 | 2.4 |
0011 | 3.2 |
0100 | 4.8 |
0101 | 6.4 |
0110 | 9.6 |
0111 | 12.8 |
1000 | 19.2 |
1001 | 25.6 |
1010 | 28.8 |
All others | Not valid |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
R/W-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AUXDAC4-SYNC | AUXDAC3-SYNC | AUXDAC2-SYNC | AUXDAC1-SYNC | DAC4-SYNC | DAC3-SYNC | DAC2-SYNC | DAC1-SYNC |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | Reserved | R/W | 0x00 |
Reserved for factory use. |
7 | AUXDAC4-SYNC | R/W | 0 |
When set to 1 the corresponding DAC output is set to synchronous-mode. When cleared to 0 the corresponding DAC output is set to asynchronous-mode. In closed-loop mode DAC1, DAC2, DAC3 and DAC4 are always in asynchronous-mode. |
6 | AUXDAC3-SYNC | R/W | 0 | |
5 | AUXDAC2-SYNC | R/W | 0 | |
4 | AUXDAC1-SYNC | R/W | 0 | |
3 | DAC4-SYNC | R/W | 0 | |
2 | DAC3-SYNC | R/W | 0 | |
1 | DAC2-SYNC | R/W | 0 | |
0 | DAC1-SYNC | R/W | 0 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
R/W-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AUXDAC4-RANGE | AUXDAC3-RANGE | AUXDAC2-RANGE | AUXDAC1-RANGE | DAC34-RANGE[1:0] | DAC12-RANGE[1:0] | ||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-00 | R/W-00 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | Reserved | R/W | 0x00 |
Reserved for factory use. |
7 | AUXDAC4-RANGE | R/W | 0 |
When cleared to 0 the corresponding AUXDAC output range is 0 to 5 V. When set to 1 the corresponding AUXDAC output range is 2.5 to 7.5 V. |
6 | AUXDAC3-RANGE | R/W | 0 | |
5 | AUXDAC2-RANGE | R/W | 0 | |
4 | AUXDAC1-RANGE | R/W | 0 | |
3-2 | DAC34-RANGE[1:0] | R/W | 00 | Sets the bipolar DAC output range. Use the following configurations for the DAC output range: 00: –4 to 1 V 01: –5 to 0 V 10: –5 to 0 V 11: 0 to 5 V |
1–0 | DAC12-RANGE[1:0] | R/W | 00 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
R/W-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PAON | AUXDAC4-CLAMP | AUXDAC3-CLAMP | AUXDAC2-CLAMP | AUXDAC1-CLAMP | DAC34-CLAMP | DAC12-CLAMP |
R/W-0 | R/W-0 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-7 | Reserved | R/W | All zeros |
Reserved for factory use. |
6 | PAON | R/W | 0 |
Direct control of the PA_ON pin. When cleared to 0 the PA_ON pin is in the OFF state (PAVDD). When set to 1 the PA_ON pin is in the ON state (AGND). When read, the value of this bit reflects the state of the PA_ON pin. |
5 | AUXDAC4-CLAMP | R/W | 1 |
This register uses software to force the corresponding DAC into clamp. If 1, the corresponding DAC or DAC pair is forced into clamp. If 0, the corresponding DAC or DAC pair is restored to normal operation. If a DAC or DAC pair is in clamp mode through a SLEEP pin the corresponding clamp bit is automatically set to 1. |
4 | AUXDAC3-CLAMP | R/W | 1 | |
3 | AUXDAC2-CLAMP | R/W | 1 | |
2 | AUXDAC1-CLAMP | R/W | 1 | |
1 | DAC34-CLAMP | R/W | 1 | |
0 | DAC12-CLAMP | R/W | 1 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | PAON-SNOOZE1 | AUXDAC4-SNOOZE1 | AUXDAC3-SNOOZE1 | AUXDAC2-SNOOZE1 | AUXDAC1-SNOOZE1 | DAC34-SNOOZE1 | DAC12-SNOOZE1 |
R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PAON-SLEEP1 | AUXDAC4-SLEEP1 | AUXDAC3-SLEEP1 | AUXDAC2-SLEEP1 | AUXDAC1-SLEEP1 | DAC34-SLEEP1 | DAC12-SLEEP1 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 1 |
Reserved for factory use. |
14 | PAON-SNOOZE1 | R/W | 1 |
Setting this bit to 1 imposes an additional write to the PA_ON register to set the PA_ON pin to the ON state after clearing the SLEEP1 pin. Setting this bit to 0 enables the SLEEP1 pin to set the PA_ON pin to the ON state directly. |
13 | AUXDAC4-SNOOZE1 | R/W | 1 |
Setting any of these bits to 1 imposes an additional write to the CLAMP Configuration register to wake-up the corresponding DAC or DAC pair from clamp after clearing the SLEEP1 pin. Clearing any of these bits to 0 enables the SLEEP1 pin to wake-up the DAC or DAC pairs directly. |
12 | AUXDAC3-SNOOZE1 | R/W | 1 | |
11 | AUXDAC2-SNOOZE1 | R/W | 1 | |
10 | AUXDAC1-SNOOZE1 | R/W | 1 | |
9 | DAC34-SNOOZE1 | R/W | 1 | |
8 | DAC12-SNOOZE1 | R/W | 1 | |
7 | Reserved | R/W | 0 |
Reserved for factory use |
6 | PAON-SLEEP1 | R/W | 0 |
Setting this bit to 1 allows control of the PA_ON pin through the SLEEP1 pin. When SLEEP1 pin goes high the PA_ON pin enters the OFF state. Bringing the SLEEP1 pin low is required but not necessarily sufficient to return the PA_ON pin to the ON state as determined by the SNOOZE bits. Setting this bit to 0 causes the PA_ON pin to be unaffected by the SLEEP1 pin. |
5 | AUXDAC4-SLEEP1 | R/W | 0 |
Setting any of these bits to 1 allows control of the corresponding DAC or DAC pair through the SLEEP1 pin. When SLEEP1 pin goes high the DAC or DAC pair goes into clamp mode. Bringing the SLEEP1 pin low is required but not necessarily sufficient to return the DAC or DAC pairs to normal operation as determined by the SNOOZE bits. Clearing any of these bits to 0 causes the corresponding DAC or DAC pair to be unaffected by the SLEEP1 pin. |
4 | AUXDAC3-SLEEP1 | R/W | 0 | |
3 | AUXDAC2-SLEEP1 | R/W | 0 | |
2 | AUXDAC1-SLEEP1 | R/W | 0 | |
1 | DAC34-SLEEP1 | R/W | 0 | |
0 | DAC12-SLEEP1 | R/W | 0 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | PAON-SNOOZE2 | AUXDAC4-SNOOZE2 | AUXDAC3-SNOOZE2 | AUXDAC2-SNOOZE2 | AUXDAC1-SNOOZE2 | DAC34-SNOOZE2 | DAC12-SNOOZE2 |
R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 | R/W-1 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PAON-SLEEP2 | AUXDAC4-SLEEP2 | AUXDAC3-SLEEP2 | AUXDAC2-SLEEP2 | AUXDAC1-SLEEP2 | DAC34-SLEEP2 | DAC12-SLEEP2 |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 1 |
Reserved for factory use |
14 | PAON-SNOOZE2 | R/W | 1 |
Setting this bit to 1 imposes an additional write to the PA_ON register to set the PA_ON pin to the ON state after clearing the SLEEP2 pin. Setting this bit to 0 enables the SLEEP2 pin to set the PA_ON pin to the ON state directly. |
13 | AUXDAC4-SNOOZE2 | R/W | 1 |
Setting any of these bits to 1 imposes an additional write to the CLAMP Configuration register to wake-up the corresponding DAC or DAC pair from clamp after clearing the SLEEP2 pin. Clearing any of these bits to 0 enables the SLEEP2 pin to wake-up the DAC or DAC pairs directly. |
12 | AUXDAC3-SNOOZE2 | R/W | 1 | |
11 | AUXDAC2-SNOOZE2 | R/W | 1 | |
10 | AUXDAC1-SNOOZE2 | R/W | 1 | |
9 | DAC34-SNOOZE2 | R/W | 1 | |
8 | DAC12-SNOOZE2 | R/W | 1 | |
7 | Reserved | R/W | 0 |
Reserved for factory use |
6 | PAON-SLEEP2 | R/W | 0 |
Setting this bit to 1 allows control of the PA_ON pin through the SLEEP2 pin. When SLEEP2 pin goes high the PA_ON pin enters the OFF state. Bringing the SLEEP2 pin low is required but not necessarily sufficient to return the PA_ON pin to the ON state as determined by the SNOOZE bits. Setting this bit to 0 causes the PA_ON pin to be unaffected by the SLEEP2 pin. |
5 | AUXDAC4-SLEEP2 | R/W | 0 |
Setting any of these bits to 1 allows control of the corresponding DAC or DAC pair through the SLEEP2 pin. When SLEEP2 pin goes high the DAC or DAC pair goes into clamp mode. Bringing the SLEEP2 pin low is required but not necessarily sufficient to return the DAC or DAC pairs to normal operation as determined by the SNOOZE bits. Clearing any of these bits to 0 causes the corresponding DAC or DAC pair to be unaffected by the SLEEP2 pin. |
4 | AUXDAC3-SLEEP2 | R/W | 0 | |
3 | AUXDAC2-SLEEP2 | R/W | 0 | |
2 | AUXDAC1-SLEEP2 | R/W | 0 | |
1 | DAC34-SLEEP2 | R/W | 0 | |
0 | DAC12-SLEEP2 | R/W | 0 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
R/W-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | PAON-ALARMOUT | AUXDAC4-ALARMOUT | AUXDAC3-ALARMOUT | AUXDAC2-ALARMOUT | AUXDAC1-ALARMOUT | DAC34-ALARMOUT | DAC12-ALARMOUT |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-7 | Reserved | R/W | All zeros |
Reserved for factory use. |
6 | PAON-ALARMOUT | R/W | 0 |
PAON-ALARMOUT = 1 allows control of the PA_ON pin through ALARMOUT. When ALARMOUT is active the PA_ON pin goes into the OFF state. Clearing the alarms does not return PA_ON to the ON state. PAON-ALARMOUT = 0 causes the PA_ON pin to be unaffected by ALARMOUT. |
5 | AUXDAC4-ALARMOUT | R/W | 0 |
Setting any of these bits to 1 allows control of the corresponding DAC or DAC pair clamp through ALARMOUT. When ALARMOUT is active the DAC or DAC pair goes into clamp mode. Clearing the alarms does not return the DAC or DAC pairs to normal operation. Clearing any of these bits to 0 causes the corresponding DAC or DAC pair to be unaffected by ALARMOUT. |
4 | AUXDAC3-ALARMOUT | R/W | 0 | |
3 | AUXDAC2-ALARMOUT | R/W | 0 | |
2 | AUXDAC1-ALARMOUT | R/W | 0 | |
1 | DAC34-ALARMOUT | R/W | 0 | |
0 | DAC12-ALARMOUT | R/W | 0 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ALARM-LATCH-DIS | ALARMOUT-POLARITY | ADCINT/CS-SELECT | DAC34LOOP-ALARMEN | DAC12LOOP-ALARMEN | AVSS-ALARMEN | RT2-HIGH-ALARMEN | RT2-LOW-ALARMEN |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RT1-HIGH-ALARMEN | RT1-LOW-ALARMEN | LT-HIGH-ALARMEN | LT-LOW-ALARMEN | ADCINT4/CS4-ALARMEN | ADCINT3/CS3-ALARMEN | ADCINT2/CS2-ALARMEN | ADCINT1/CS1-ALARMEN |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | ALARM-LATCH-DIS | R/W | 0 |
Alarm latch disable bit. When cleared to 0 the alarm bits are latched. When an alarm occurs, the corresponding alarm bit is set to 1. The alarm bit remains until the error condition subsides and the alarm register is read. Before reading, the alarm bit is not cleared even if the alarm condition disappears. When set to 1 the alarm bits are not latched. When the alarm condition subsides, the alarm bits are cleared regardless of whether the alarm bits have been read or not. |
14 | ALARMOUT-POLARITY | R/W | 0 |
ALARMOUT polarity bit. When cleared to 0 the ALARMOUT pin is active low. When set to 1 the ALARMOUT pin is active high. |
13 | ADCINT/CS-SELECT | R/W | 0 |
When cleared to 0 the threshold values in registers 0x40 to 0x47 apply to ADC inputs ADCINT[1–4]. This setting should be used for closed-loop mode operation. When set to 1 the threshold values in registers 0x40 to 0x47 apply to current sense measurements CS[1–4]. This setting should be used for open-loop mode operation. |
12 | DAC34LOOP-ALARMEN | R/W | 0 |
These bits select the alarm events that trigger the ALARMOUT pin. When set to 1 an alarm event associated with the corresponding bit will trigger the ALARMOUT pin. When cleared to 0 an alarm event associated with the corresponding bit does not affect the ALARMOUT pin. |
11 | DAC12LOOP-ALARMEN | R/W | 0 | |
10 | AVSS-ALARMEN | R/W | 0 | |
9 | RT2-HIGH-ALARMEN | R/W | 0 | |
8 | RT2-LOW-ALARMEN | R/W | 0 | |
7 | RT1-HIGH-ALARMEN | R/W | 0 | |
6 | RT1-LOW-ALARMEN | R/W | 0 | |
5 | LT-HIGH-ALARMEN | R/W | 0 | |
4 | LT-LOW-ALARMEN | R/W | 0 | |
3 | ADCINT4/CS4-ALARMEN | R/W | 0 | |
2 | ADCINT3/CS3-ALARMEN | R/W | 0 | |
1 | ADCINT2/CS2-ALARMEN | R/W | 0 | |
0 | ADCINT1/CS1-ALARMEN | R/W | 0 |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
W-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DAC-TRIG | ADC-TRIG | |||||
W-00h | W-0 | W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-2 | Reserved | W | All zeros |
Reserved for factory use. |
1 | DAC-TRIG | W | 0 |
Internal DAC conversion trigger. Set this bit to 1 to synchronously load those DACs who have been set in synchronous mode in the DAC Sync register. This bit is automatically cleared to 0 after the DAC Data registers are updated. |
0 | ADC-TRIG | W | 0 |
Internal ADC conversion bit. Set this bit to 1 to start the ADC conversion. The bit is automatically cleared to 0 after the ADC conversion starts. If the bit is set to 1 while the ADC is not in READY mode the conversion command is ignored. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
W-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SOFT-RESET[3:0] | ||||||
W-0000 | W-0000 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-4 | Reserved | W | All zeros |
Reserved for factory use. |
3-0 | SOFT-RESET[3:0] | W | 0000 |
When set to reserved code 1100 resets the device to its default state. Auto clears with execution. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DAC4-HIGH-ALARM | DAC3-HIGH-ALARM | DAC2-HIGH-ALARM | DAC1-HIGH-ALARM | Reserved | AVSS-ALARM | RT2-HIGH-ALARM | RT2-LOW-ALARM |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RT1-HIGH-ALARM | RT1-LOW-ALARM | LT-HIGH-ALARM | LT-LOW-ALARM | ADCINT4/CS4-ALARM | ADCINT3/CS3-ALARM | ADCINT2/CS2-ALARM | ADCINT1/CS1-ALARM |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | DAC4-HIGH-ALARM | R | 0 |
DAC4-HIGH-ALARM = 1 when DAC4 has exceeded the upper output limit set by DAC34-UP-THRESH[11:0]. |
14 | DAC3-HIGH-ALARM | R | 0 |
DAC3-HIGH-ALARM = 1 when DAC3 has exceeded the upper output limit set by DAC34-UP-THRESH[11:0]. |
13 | DAC2-HIGH-ALARM | R | 0 |
DAC2-HIGH-ALARM = 1 when DAC2 has exceeded the upper output limit set by DAC12–UP-THRESH[11:0]. |
12 | DAC1-HIGH-ALARM | R | 0 | DAC1-HIGH-ALARM = 1 when DAC1 has exceeded the upper output limit set by DAC12–UP-THRESH[11:0]. |
11 | Reserved | R | 0 |
Reserved for factory use. |
10 | AVSS-ALARM | R | 0 |
AVSS_ALARM = 1 when AVSS is out of range. |
9 | RT2-HIGH-ALARM | R | 0 |
RT2-HIGH-ALARM = 1 when remote temperature sensor 2 is out of the range defined by the upper threshold. Always zero when the remote sensor is disabled. |
8 | RT2-LOW-ALARM | R | 0 |
RT2-LOW-ALARM = 1 when remote temperature sensor 2 is out of the range defined by the lower threshold. Always zero when the remote sensor is disabled. |
7 | RT1-HIGH-ALARM | R | 0 |
RT1-HIGH-ALARM = 1 when remote temperature sensor 1 is out of the range defined by the upper threshold. Always zero when the remote sensor is disabled. |
6 | RT1-LOW-ALARM | R | 0 |
RT1-LOW-ALARM = 1 when remote temperature sensor 1 is out of the range defined by the lower threshold. Always zero when the remote sensor is disabled. |
5 | LT-HIGH-ALARM | R | 0 |
LT-HIGH-ALARM = 1 when the local temperature sensor is out of the range defined by the upper threshold. Always zero when the on-chip sensor is disabled. |
4 | LT-LOW-ALARM | R | 0 |
LT-LOW-ALARM = 1 when the local temperature sensor is out of the range defined by the lower threshold. Always zero when the on-chip sensor is disabled. |
3 | ADCINT4/CS4-ALARM | R | 0 |
ADCINT4/CS4-ALARM = 1 when the ADC reading of internal channel 4 (closed-loop) or the measurement of current sense 4 (open-loop) is out of range defined by the alarm threshold registers. |
2 | ADCINT3/CS3-ALARM | R | 0 |
ADCINT3/CS3-ALARM = 1 when the ADC reading of internal channel 3 (closed-loop) or the measurement of current sense 3 (open-loop) is out of range defined by the alarm threshold registers. |
1 | ADCINT2/CS2-ALARM | R | 0 |
ADCINT2/CS2-ALARM = 1 when the ADC reading of internal channel 2 (closed-loop) or the measurement of current sense 2 (open-loop) is out of range defined by the alarm threshold registers. |
0 | ADCINT1/CS1-ALARM | R | 0 |
ADCINT1/CS1-ALARM = 1 when the ADC reading of internal channel 1 (closed-loop) or the measurement of current sense 1 (open-loop) is out of range defined by the alarm threshold registers. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
GDAV | ADC-READY | LT-DAV | RT2-DAV | RT1-DAV | ADCINT-DAV | ADCEXT-DAV | CS-DAV |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SLEEP2-STATUS | SLEEP1-STATUS | PAON-STATUS | GALARM | |||
R-0000 | R-0 | R-0 | R-0 | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | GDAV | R | 0 | Global data available flag. |
14 | ADC-READY | R | 0 |
ADC is ready (waiting) to be triggered. At power-up, will remain not ready (0) until the ADC is powered up and at least one channel is selected. If there is any write that would stop the ADC including AMC Configuration 0, ADC MUX, or ADC alarm threshold register writes, this bit also returns to not ready until the device completes processing of these changes/updates, after which time the ADC is ready to trigger again. Goes to 0 when the ADC is triggered and is running. This bit returns to 1 once the ADC is stopped. |
13 | LT-DAV | R | 0 | Local temperature sensor data available flag for direct-mode conversion. |
12 | RT2-DAV | R | 0 | Remote temperature sensor 2 data available flag for direct-mode conversion. |
11 | RT1-DAV | R | 0 | Remote temperature sensor 1 data available flag for direct-mode conversion. |
10 | ADCINT-DAV | R | 0 | ADCINT data available flag for direct-mode conversion. |
9 | ADCEXT-DAV | R | 0 | ADCEXT data available flag for direct-mode conversion. |
8 | CS-DAV | R | 0 | Current sense data available flags for direct-mode conversion. |
7-4 | Reserved | R | 0000 |
Reserved for factory use |
3 | SLEEP2-STATUS | R | 0 |
Status of SLEEP2 pin. |
2 | SLEEP1-STATUS | R | 0 |
Status of SLEEP1 pin. |
1 | PAON-STATUS | R | 0 |
Status of PA_ON pin. If equal to 0 the PA_ON pin is in the OFF state (PAVDD). If equal to 1 the PA_ON pin is in the ON state (AGND). |
0 | GALARM | R | 0 |
Global alarm bit. This bit is the OR function or all individual alarm bits of the status register. This bit is set to 1 when any alarm condition occurs and remains set until the status register is read. This bit is cleared after reading the Alarm Status register. |
This register description applies to the internal monitoring inputs ADCINT1 through ADCINT4.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | ADCINTn-DATA[11:8] | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADCINTn-DATA[7:0] | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R | 0000 |
Reserved for factory use. |
11–0 | ADCINTn-DATA[11:0] | R | 0x000 |
Stores the 12–bit ADCINTn conversion results in straight binary format. The corresponding voltage is given by: Equation 13.
![]() |
This register description applies to the external inputs ADC1 through ADC4.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | ADCEXTn-DATA[11:8] | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADCEXTn-DATA[7:0] | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R | 0000 |
Reserved for factory use. |
11–0 | ADCEXTn-DATA[11:0] | R | 0x000 | Stores the 12–bit ADCn conversion results in straight binary format. |
This register description applies to the current sense inputs CS1 through CS4.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | CSn-DATA[11:8] | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CSn-DATA[7:0] | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R | 0000 |
Reserved for factory use. |
11–0 | CSn-DATA[11:0] | R | 0x000 | Stores the 12–bit current-sense n conversion results in straight binary format (open-loop mode only). |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | LT-DATA[11:8] | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LT-DATA[7:0] | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R | 0000 |
Reserved for factory use. |
11–0 | LT-DATA[11:0] | R | 0x000 | Stores the local temperature sensor reading in twos complement format. |
This register description applies to the remote temperature sense inputs RT1 and RT2.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | RTn-DATA[11:8] | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RTn-DATA[7:0] | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R | 0000 |
Reserved for factory use. |
11–0 | RTn-DATA[11:0] | R | 0x000 | Stores the remote temperature sensor n (Dn+, Dn–) reading in twos complement format. |
This register description applies to the bipolar DAC outputs DAC1 through DAC4.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | DACn-DATA[11:8] | ||||||
R/W-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DACn-DATA[7:0] | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 0000 |
Reserved for factory use. |
11–0 | DACn-DATA[11:0] | R/W | 0x000 |
Stores the 12–bit data to be loaded to DACn in straight binary format. The straight binary format is used for all DAC ranges. Only active in open-loop mode. |
This register description applies to the auxiliary DAC outputs AUXDAC1 through AUXDAC4.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | AUXDACn-DATA[11:8] | ||||||
R/W-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AUXDACn-DATA[7:0] | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 0000 |
Reserved for factory use. |
11–0 | AUXDACn-DATA[11:0] | R/W | 0x000 |
Stores the 12–bit data to be loaded to AUXDACn in straight binary format. The straight binary format is used for all DAC ranges. |
This register description applies to the ClosedLoop1 through ClosedLoop4 registers.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | CLOSEDLOOPn[11:8] | ||||||
R/W-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLOSEDLOOPn[7:0] | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 0000 |
Reserved for factory use. |
11–0 | CLOSEDLOOPn[11:0] | R/W | 0x000 |
Sets the target current for closed loop controller n through the following equation: Equation 14.
![]() |
This register description applies to the upper threshold alarm registers for ADCINT1/CS1 through ADCINT4/CS4.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | ADCINT-CSn-UP-THRESH[11:8] | ||||||
R/W-0h | R/W-Fh | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADCINT-CSn-UP-THRESH[7:0] | |||||||
R/W-FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 0000 |
Reserved for factory use. |
11–0 | ADCINT-CSn-UP-THRESH[11:0] | R/W | 0xFFF | Sets the 12-bit upper threshold value for the internal ADC n (closed-loop mode) or current sense n (open-loop mode) alarm in straight binary format as determined by the ADCINT/CS-SELECT bit in register 0x1B. |
This register description applies to the lower threshold alarm registers for ADCINT1/CS1 through ADCINT4/CS4.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | ADCINT-CSn-LOW-THRESH[11:8] | ||||||
R/W-0h | R/W-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADCINT-CSn-LOW-THRESH[7:0] | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 0000 |
Reserved for factory use. |
11–0 | ADCINT-CSn-LOW-THRESH[11:0] | R/W | 0x000 | Sets the 12-bit lower threshold value for the internal ADC n (closed-loop mode) or current sense n (open-loop mode) alarm in straight binary format. |
This register description applies to the upper threshold alarm registers for the device temperature sensors: LT, RT1 and RT2.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | TS-UP-THRESH[11:8] | ||||||
R/W-0h | R/W-7h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS-UP-THRESH[7:0] | |||||||
R/W-FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 0000 |
Reserved for factory use. |
11–0 | TS-UP-THRESH[11:0] | R/W | 0x7FF | Sets the 12-bit upper threshold value for the corresponding temperature sensor (LT, RT1 or RT2) alarm in two's complement format. |
This register description applies to the lower threshold alarm registers for the device temperature sensors: LT, RT1 and RT2.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | TS-LOW-THRESH[11:8] | ||||||
R/W-0h | R/W-8h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TS-LOW-THRESH[7:0] | |||||||
R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 0000 |
Reserved for factory use. |
11–0 | TS-LOW-THRESH[11:0] | R/W | 0x800 | Sets the 12-bit lower threshold value for the corresponding temperature sensor (LT, RT1 or RT2) alarm in two's complement format. |
This register description applies to the upper threshold alarm registers for the bipolar DAC pairs DAC1/DAC2 and DAC3/DAC4.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | DACnn-UP-THRESH[11:8] | ||||||
R/W-0h | R/W-Fh | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DACnn-UP-THRESH[7:0] | |||||||
R/W-FFh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 0000 |
Reserved for factory use |
11–0 | DACnn-UP-THRESH[11:0] | R/W | 0xFFF | Sets an upper output limit othen than full-scale for the bipolar DAC pairs (DAC1/DAC2 or DAC3/DAC4). When either of the DACs in a given pair is loaded with a value exceeding the limit, its output is updated with the DACnn-UP-THRESH[11:0] value instead. |
This register description applies to the hysteresis registers for ADCINT1/CS1 through ADCINT4/CS4.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
R/W-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ADCINT-CSn-HYSTER[6:0] | ||||||
R/W-0 | R/W-08h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15–7 | Reserved | R/W | All zeros |
Reserved for factory use. |
6–0 | ADCINT-CSn-HYSTER[6:0] | R/W | 0x08 |
Hysteresis of internal ADC n (closed-loop mode) or current sense n (open-loop mode), 1 LSB per step. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
R/W-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | LT -HYSTER[4:0] | ||||||
R/W-0h | R/W-08h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15–5 | Reserved | R/W | All zeros |
Reserved for factory use |
4–0 | LT -HYSTER[4:0] | R/W | 0x08 |
Hysteresis of local temperature sensor, 1°C per step. |
This register description applies to the hysteresis registers for RT1 and RT2.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
R/W-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | RTn-HYSTER[4:0] | ||||||
R/W-0h | R/W-08h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15–5 | Reserved | R/W | All zeros |
Reserved for factory use |
4–0 | RTn-HYSTER[4:0] | R/W | 0x08 |
Hysteresis of remote temperature sensor n (Dn+, Dn–), 1°C per step. |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
Reserved | |||||||
R/W-00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | GPIO4 | GPIO3 | GPIO2 | GPIO1 | |||
R/W-0h | R/W-1 | R/W-1 | R/W-1 | R/W-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-4 | Reserved | R/W | All zeros |
Reserved for factory use |
3 | GPIO4 | R/W | 1 |
For write operations the GPIO pin operates as an output. Writing a 1 to the GPIOn bit sets the GPIOn pin to high impedance. Writing a 0 sets the GPIOn pin to logic low. An external pullup resistor is required when using the GPIO as an output. For read operations the GPIO pin operates as an input. Read the GPIOn bit to receive the status of the GPIOn pin. After power-on reset, or any forced hardware or software reset, the GPIOn pin is in a high-impedance state. |
2 | GPIO3 | R/W | 1 | |
1 | GPIO2 | R/W | 1 | |
0 | GPIO1 | R/W | 1 |