The HD3SS6126 device is a high-speed, passive switch that is designed for USB applications to route both SuperSpeed USB RX and TX and USB 2.0 DP and DM signals from a source to two destinations or vice versa. The device can also be used for DisplayPort, PCI-Express™, SATA, SAS, and XAUI applications. The HD3SS6126 device can be used in either sink-side or source-side applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
HD3SS6126 | WQFN (42) | 9.00 mm × 3.50 mm |
Changes from * Revision (November 2013) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 10, 14, 17, 19, 21 |
Supply | Ground |
HSA(p) | 8 | I/O | Port A USB 2.0 positive signal |
HSA(n) | 7 | Port A USB 2.0 negative signal | |
HSB(p) | 31 | I/O | Port B USB 2.0 positive signal |
HSB(n) | 32 | Port B USB 2.0 negative signal | |
HSC(p) | 33 | I/O | Port C USB 2.0 positive signal |
HSC(n) | 34 | Port C USB 2.0 negative signal | |
HS_OE | 6 | I (Control) | Output Enable H = Power Down L = Normal Operation |
NC | 1, 2, 3, 4, 5, 18, 35, 36, 37, 38, 39, 40, 41, 42 |
— | Electrically No Connection |
SEL | 9 | I (Control) | USB 3.0/2.0 Port Selection Control Pins |
SSA0(p) | 11 | I/O | Port A, Channel 0, USB 3.0 Positive Signal |
SSA0(n) | 12 | Port A, Channel 0, USB 3.0 Negative Signal | |
SSA1(p) | 15 | I/O | Port A, Channel 1, USB 3.0 Positive Signal |
SSA1(n) | 16 | Port A, Channel 1, USB 3.0 Negative Signal | |
SSB0(p) | 29 | I/O | Port B, Channel 0, USB 3.0 Positive Signal |
SSB0(n) | 28 | Port B, Channel 0, USB 3.0 Negative Signal | |
SSB1(p) | 27 | I/O | Port B, Channel 1, USB 3.0 Positive Signal |
SSB1(n) | 26 | Port B, Channel 1, USB 3.0 Negative Signal | |
SSC0(p) | 25 | I/O | Port C, Channel 0, USB 3.0 Positive Signal |
SSC0(n) | 24 | Port C, Channel 0, USB 3.0 Negative Signal | |
SSC1(p) | 23 | I/O | Port C, Channel 1, USB 3.0 Positive Signal |
SSC1(n) | 22 | Port C, Channel 1, USB 3.0 Negative Signal | |
VDD | 13, 20, 30 | Supply | 3.3-V power supply voltage |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage, VDD(2) | –0.3 | 4 | V | |
Voltage | Differential I/O, High-bandwidth signal path: SSA0/1(p/n), SSB0/1(p/n), SSC0/1(p/n) | –0.5 | 4 | V |
Differential I/O, Low-bandwidth signal path: HSAp/n), HSB(p/n), HSC(p/n) | -0.5 | 7 | ||
Control pin and single ended I/O | –0.3 | VDD + 0.3 | ||
Continuous power dissipation | See Thermal Information | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | 3.0 | 3.3 | 3.6 | V | |
VIH | Input high voltage | Control Pins | 2.0 | VDD | V | |
VIL | Input low voltage | Control Pins | –0.1 | 0.8 | V | |
VI/O_Diff | Differential voltage | Switch I/O differential voltage for High-bandwidth signal path only: SSA0/1(p/n), SSB0/1(p/n), SSC0/1(p/n) | 0 | 1.8 | Vp-p | |
VI/O_CM | Common voltage | Switch I/O common mode voltage for High-bandwidth signal path only: SSA0/1(p/n), SSB0/1(p/n), SSC0/1(p/n) | 0 | 2.0 | V | |
TA | Operating free-air temperature | 0 | 70 | °C |
THERMAL METRIC | HD3SS6126 | UNIT | |
---|---|---|---|
RUA (WQFN) | |||
42 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 53.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 38.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 27.4 | °C/W |
ψJT | Junction-to-top characterization parameter (1) | 5.6 | °C/W |
ψJB | Junction-to-board characterization parameter (1) | 27.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Supply current | VDD = 3.6 V, SEL = VDD /GND; OE = GND; Outputs Floating | 2.4 | 3 | mA | |
SEL | ||||||
IIH | Input high current | VDD = 3.6 V, VIN = VDD | 95 | µA | ||
IIL | Input high current | VDD = 3.6 V, VIN = GND | 1 | µA | ||
HS_OE | ||||||
IIH | Input high current | VDD = 3.6 V, VIN = VDD | 1 | µA | ||
IIL | Input high current | VDD = 3.6 V, VIN = GND | 1 | µA | ||
SSA0/1, SSB0/1, SSC0/1 | ||||||
ILK | High-impedance leakage current | VDD = 3.6 V, VIN = 2 V, VOUT= 2 V, (ILK on open outputs Port B and C) |
130 | µA | ||
VDD = 3.6 V, VIN = 2 V, VOUT= 2 V, (ILK on open outputs Port A) |
4 | |||||
HSA, HSB, HSC | ||||||
ILK | High-impedance leakage current | VDD = 3.6 V, VIN = 0 V, VOUT= 0 V to 4 V, HS_OE_IN = GND |
1 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SSA0/1(p/n), SSB0/1(p/n), SSC0/1(p/n) Signal Path | ||||||
CON | Outputs ON capacitance | VIN = 0 V, outputs open, switch ON | 1.5 | pF | ||
COFF | Outputs OFF capacitance | VIN = 0 V, outputs open, switch OFF | 1 | pF | ||
RON | Output ON resistance | VDD = 3.3 V, VCM = 0 V – 2 V, IO = –8 mA |
5 | 8 | Ω | |
ΔRON | ON resistance match between pairs of the same channel | VDD = 3.3 V; 0 V ≤ VIN ≤ 2 V; IO = –8 mA |
0.7 | Ω | ||
RFLAT_ON | ON resistance flatness (RON(MAX)– RON(MIN) |
VDD = 3.3 V; –0 V ≤ VIN ≤ 2 V | 1.15 | Ω | ||
RL | Differential return loss (VCM = 0 V) |
f = 0.3 MHz | –25 | dB | ||
f = 2.5 GHz | –11 | |||||
f = 4 GHz | –11 | |||||
XTALK | Differential crosstalk (VCM = 0 V) |
f = 0.3 MHz | -85 | dB | ||
f = 2.5 GHz | –35 | |||||
f = 4 GHz | –33 | |||||
OIRR | Differential off-isolation (VCM = 0 V) |
f = 0.3 MHz | -85 | dB | ||
f = 2.5 GHz | -23 | |||||
f = 4 GHz | –21 | |||||
IL | Differential insertion loss (VCM = 0 V) |
f = 0.3 MHz | –0.43 | dB | ||
f = 2.5 GHz | –1.1 | |||||
f = 4 GHz | –1.3 | |||||
BW | Bandwidth | At –3 dB | 10 | GHz | ||
HSA(p/n), HSB(p/n), HSC(p/n) SIGNAL PATH | ||||||
CON | Outputs ON capacitance | VIN = 0 V, Outputs Open, Switch ON | 6 | 7.5 | pF | |
COFF | Outputs OFF capacitance | VIN = 0 V, Outputs Open, Switch OFF | 3.5 | 6 | pF | |
RON | Output ON resistance | VDD = 3 V, VIN = 0 V, IO = 30 mA |
3 | 6 | Ω | |
VDD = 3 V, VIN = 2.4 V, IO = 30 mA |
3.4 | 6 | ||||
ΔRON | ON resistance match between pairs of the same channel | VDD = 3 V; VIN = 0 V; IO = 30 mA |
0.2 | Ω | ||
VDD = 3 V; VIN = 1.7 V; IO = -15 mA |
0.2 | |||||
RFLAT_ON | ON resistance flatness (RON(MAX)– RON(MIN ) |
VDD = 3 V; VIN = 0 V; IO = 30 mA |
1 | Ω | ||
VDD = 3 V; VIN = 1.7 V; IO = –15 mA |
1 | |||||
XTALK | Differential crosstalk (VCM = 0 V) | RL = 50 Ω, f = 250 MHz | –40 | dB | ||
OIRR | Differential off-isolation (VCM = 0 V) | RL = 50 Ω, f = 250 MHz | –41 | dB | ||
BW | Bandwidth | RL = 50 Ω | 0.9 | GHz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SSA0/1(p/n), SSB0/1(p/n), SSC0/1(p/n) Signal Path | ||||||
ton | SEL-to-Switch ton | RSC and RL = 50 Ω, See Figure 1 | 70 | 250 | ns | |
toff | SEL-to-Switch toff | RSC and RL = 50 Ω, See Figure 1 | 70 | 250 | ns | |
tPD | Switch propagation delay | RSC and RL = 50 Ω, See Figure 3 | 85 | ps | ||
tSK(O) | Interpair output skew (CH-CH) | RSC and RL = 50 Ω, See Figure 3 | 20 | ps | ||
tSK(b-b) | Intrapair Output Skew (bit-bit) | RSC and RL = 50 Ω, See Figure 3 | 8 | ps | ||
HSA(p/n), HSB(p/n), HSC(p/n) SIGNAL PATH | ||||||
tON | SEL to Switch tON | See Figure 2 | 30 | ns | ||
HS_OE to Switch tON | See Figure 2 | 17 | ||||
tOFF | SEL to Switch tOFF | See Figure 2 | 12 | ns | ||
HS_OE to Switch tOFF | See Figure 2 | 10 | ||||
tPD(1) | Switch propagation delay | See Figure 3 | 250 | ps | ||
tSK(O)(1) | Interpair output skew (CH-CH) | 100 | 200 | ps | ||
tSK(P)(1) | Intrapair Output Skew (bit-bit) | 100 | 200 | ps |
The HD3SS6126 is a USB 3.0 and USB 2.0 differential switch, it is designed to support data rates up to 10 Gbps on high-bandwidth paths (SS), it is also suitable for DisplayPort, PCIe Gen1/2/3, SATA 1.5/3/6G, SAS 1.5/3/6G and XAUI applications. The device uses a unique adaptation method to maintain a constant channel impedance over the supported common-mode voltage range, resulting in an excellent high-bandwidth path dynamic characteristics (at 2.5 GHz; Crosstalk = –35 dB, Isolation = –23 dB, Insertion Loss = –1.1 dB, Return Loss = –11 dB).
The HD3SS6126 can be powered by VBUS from the USB Host, and is capable of selecting USB2 independently from USB3. Although the main application of the HD3SS6126 is USB3.0/2.0, the device also supports common interfaces such as PCIe Gen1 and Gen2, DP and SATA/SAS applications. The device is able to support these additional interfaces because of its support of data rates up to 5.4 Gbps and common-mode voltages from 0 V to 2 V with a maximum signal swing of 1.8 V. All of these applications use an 8b or 10b coding technique to achieve DC balance and facilitate terminal equipment.
NOTE
The device may need AC capacitors and additional bias voltage to support the PCIe Gen1 and Gen2 interfaces.
SEL | USB 3.0 PORT SELECTION | ||
---|---|---|---|
SSA0/1 | SSB0/1 | SSC0/1 | |
0 | To/From SSB0/1 | To/From SSA0/1 | Off |
1 | To/From SSC0/1 | Off | To/From SSA0/1 |
HS_OE | SEL | USB 2.0 Port Selection | ||
---|---|---|---|---|
HSA | HSB | HSC | ||
0 | 0 | To/From HSB | To/From HSA | Off |
0 | 1 | To/From HSC | Off | To/From HSA |
1 | X | Off | Off | Off |
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
A typical application for the HD3SS6126 is a USB 3.0 KVM switch, where one of two USB hosts system can be selected for an USB device. These guidelines are also suitable for PCIe(Gen1,Gen2), SATA, XAUI and DP, since the HD3SS6126 device is fully compatible with these protocols.
Power supply requirements:
Control pins requirements
Differential pairs requirements:
TA Operating free-air temperature from 0°C to 70°C
The first step is to design the power supply and determine the VCC stability and minimum current required (see Power Supply Recommendations).
All of the interfaces the HD3SS6126 device supports require AC coupling between the transmitter and receiver. TI recommends using 0402-sized capacitors to provide AC coupling, but 0603-sized capacitors are also acceptable. Both 0805-sized capacitors and C-packs should be avoided. Best practice is to place AC-coupling capacitors symmetrically. A capacitor value of 0.1uF is best and the value should be matched for the +/-signal pair. The placement should be along the TX pairs on the system board, which are usually routed on the top layer of the board.
All differential pairs must have a matched impedance according to the implemented protocol: 100-Ω differential (±10%) for PCIe and 90-Ω differential (±15%) for USB 2.0 and USB 3.0.
The control logic can be implemented by use of an external control processor or by using a simple selector switch. TI recommends using 5-kΩ pullup and pulldown resistors on the control signals, if they are included. The control logic must not violate the input voltage parameters outlined in the Recommended Operating Conditions table.
The power supply must provide a constant voltage with a 10% maximum variation of the nominal value, and has to be able to provide at least 3 mA for the HD3SS6126 only (based on the maximum power consumption). It is also possible to provide the power supply from VBUS from the Host, just by including a voltage regulator powered through VBUS. Each VCC pin must have a 0.1-µF bypass capacitor placed as closely as possible. TI recommends including two extra capacitors in parallel, which should be also placed as closely as possible to the VCC pin. The suggested values for these extra capacitors are 1 µF and 0.01 µF.