6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)
|
VALUE |
UNIT |
Supply voltage |
DVDD, AVDD |
–0.3 to 3.6 |
V |
PVDD |
–0.3 to 20 |
Input voltage |
3.3-V digital input |
–0.5 to DVDD + 0.5 |
V |
5-V tolerant(2) digital input (except MCLK) |
–0.5 to DVDD + 2.5(4) |
5-V tolerant MCLK input |
–0.5 to AVDD + 2.5(4) |
AMP_OUT_x to GND |
22(3) |
V |
BSTRP_x to GND |
29(3) |
V |
Operating free-air temperature |
0 to 85 |
°C |
Storage temperature range, Tstg |
–40 to 125 |
°C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under
Recommended Operating Conditions is not implied. Exposure to absolute-maximum conditions for extended periods may affect device reliability.
(2) 5-V tolerant inputs are PDN, RST, SCLK, LRCK, MCLK, SDIN, SDA, and SCL.
(3) DC voltage + peak ac waveform measured at the pin should be below the allowed limit for all conditions.
(4) Maximum pin voltage should not exceed 6 V.
6.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±4000 |
V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) |
±1500 |
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.
6.3 Recommended Operating Conditions
|
MIN |
NOM |
MAX |
UNIT |
DVDD, AVDD |
Digital, analog supply voltage |
|
3 |
3.3 |
3.6 |
V |
PVDD |
Output power devices supply voltage |
|
8 |
|
16.5(1)(2) |
V |
VIH |
High-level input voltage |
5-V tolerant |
2 |
|
|
V |
VIL |
Low-level input voltage |
5-V tolerant |
|
|
0.8 |
V |
TA |
Operating ambient temperature range |
|
0 |
|
85 |
°C |
TJ (2) |
Operating junction temperature range |
|
0 |
|
125 |
°C |
RL |
Load impedance |
|
4 |
8 |
|
Ω |
RL |
Load impedance in PBTL |
|
2 |
|
|
Ω |
LO |
Output-filter inductance |
Minimum output inductance under short-circuit condition |
10 |
|
|
μH |
(1) For operation at PVDD levels greater than 14.5 V, the modulation limit must be set to 96.1% or lower via the control port register 0x10.
(2) 16.5 V is the maximum recommended voltage for continuous operation of the TAS5733L device. Testing and characterization of the device is performed up to and including 16.5 V to ensure “in system” design margin. However, continuous operation at these levels is not recommended. Operation above the maximum recommended voltage may result in reduced performance, errant operation, and reduction in device reliability.
6.4 Thermal Characteristics
THERMAL METRIC(1) |
DCA (48 PINS) |
UNITS |
Special Test Case |
JEDEC Standard 2-Layer PCB |
JEDEC Standard 4-Layer PCB |
TAS5733LEVM |
θJA |
Junction-to-ambient thermal resistance(2) |
|
50.7 |
27.6 |
25.0 |
°C/W |
θJCtop |
Junction-to-case (top) thermal resistance(3) |
14.9 |
|
16.7 |
|
°C/W |
θJB |
Junction-to-board thermal resistance(4) |
6.9 |
|
7.9 |
|
°C/W |
ψJT |
Junction-to-top characterization parameter(5) |
|
1.2 |
0.8 |
0.7 |
°C/W |
ψJB |
Junction-to-board characterization parameter(6) |
|
11.8 |
7.8 |
5.8 |
°C/W |
θJCbot |
Junction-to-case (bottom) thermal resistance(7) |
1.7 |
|
2.2 |
|
°C/W |
(1) For more information about traditional and new thermal metrics, see the
Semiconductor and IC Package Thermal Metrics application report (
SPRA953).
(2) The junction-to-ambient thermal resistance under natural convection is obtained in a simulation on a JEDEC-standard, high-K board, as specified in JESD51-7, in an environment described in JESD51-2a.
(3) The junction-to-case (top) thermal resistance is obtained by simulating a cold plate test on the package top. No specific JEDEC-standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
(4) The junction-to-board thermal resistance is obtained by simulating in an environment with a ring cold plate fixture to control the PCB temperature, as described in JESD51-8.
(5) The junction-to-top characterization parameter, ψJT, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(6) The junction-to-board characterization parameter, ψJB, estimates the junction temperature of a device in a real system and is extracted from the simulation data for obtaining RθJA, using a procedure described in JESD51-2a (sections 6 and 7).
(7) The junction-to-case (bottom) thermal resistance is obtained by simulating a cold plate test on the exposed (power) pad. No specific JEDEC standard test exists, but a close description can be found in the ANSI SEMI standard G30-88.
Spacer