SLASEA6D February 2017 – June 2020
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 1 | 0 | 1 | 0 | 1 | 0 | 0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | ILA_HD | R/W | 1 | JESD HD configuration value used only for ILA checking; may be set independently of the actual JESD mode |
14:10 | ILA_L | R/W | 00011 | JESD L-1 configuration value used only for ILA checking; may be set independently of the actual JESD mode |
9:5 | ILA_K | R/W | 10011 | JESD K-1 configuration value used only for ILA checking; may be set independently of the actual JESD mode |
4:0 | ILA_S | R/W | 00000 | JESD S-1 configuration value used only for ILA checking; may be set independently of the actual JESD mode |