SLASEA6D February 2017 – June 2020
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 1 | 1 | 1 | 1 | 0 | 1 | 0 |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:8 | PHASE4_CNT | R | 0x00 | Part of the SYSREF Align block |
7:0 | PHASE3_CNT | R | 0x00 | Part of the SYSREF Align block |