SLASEB7D June 2017 – December 2020
PRODUCTION DATA
Figure 9-16 shows the port diagram. Table 9-38 summarizes the selection of the pin function.
PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | ||
---|---|---|---|---|---|
P7DIR.x | P7SEL1.x | P7SEL0.x | |||
P7.6/TA4.1/DMAE0/COUT | 6 | P7.6(I/O) | 0 = Input, 1 = Output | 0 | 0 |
TA4.CCI1A | 0 | 0 | 1 | ||
TA4.1 | 1 | ||||
DMAE0 | 0 | 1 | 0 | ||
Internally tied to DVSS | 1 | ||||
N/A | 0 | 1 | 1 | ||
COUT | 1 | ||||
P7.7/TA0.2/TB0OUTH/COUT | 7 | P7.7(I/O) | 0 = Input, 1 = Output | 0 | 0 |
TA0.CCI2A | 0 | 0 | 1 | ||
TA0.2 | 1 | ||||
TB0OUTH | 0 | 1 | 0 | ||
Internally tied to DVSS | 1 | ||||
N/A | 0 | 1 | 1 | ||
COUT | 1 |