SLASEJ5B October   2017  – January 2020

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Typical Application Schematic
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Enable (EN)
      2. 7.3.2 Gated Output (Gx)
      3. 7.3.3 Register Clear (CLR)
      4. 7.3.4 Open-Drain Outputs and Flexible Diagnostics Channel
        1. 7.3.4.1 Configurable Outputs
        2. 7.3.4.2 LED-Open Diagnostics
        3. 7.3.4.3 LED-Short Diagnostics
      5. 7.3.5 Thermal Shutdown
      6. 7.3.6 Command Error
      7. 7.3.7 Serial Communication Error
      8. 7.3.8 Error Feedback
      9. 7.3.9 Interface
        1. 7.3.9.1 Register Write
        2. 7.3.9.2 Register Read
        3. 7.3.9.3 Shift-Register Communication-Fault Detection
        4. 7.3.9.4 Clear Register
        5. 7.3.9.5 Register Clock
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 POR Reset
      3. 7.4.3 Standby Mode
    5. 7.5 Register Maps
    6. 7.6 Interface Registers
      1. 7.6.1 Configuration Register (Offset = 0h) [reset = 0h]
        1. Table 5. Configuration Register Field Descriptions
      2. 7.6.2 Fault Readback Register (Offset = 1h) [reset = 0h]
        1. Table 6. Fault Readback Register Field Descriptions
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Description

There are various LED indicators in automotive applications. Some applications such as hybrid instrument clusters and E-shifters have safety requirements which must have LED fault diagnostics; other applications such as HVAC panels only have an LED on-off control, which does not require LED diagnostics. To cover both applications, the TLC6C5816-Q1 device implements a flexible LED diagnostics function. By writing to the registers, the output channels can be configured with LED diagnostics features or without LED diagnostics features.

The TLC6C5816-Q1 device is a 16-bit shift register LED driver designed to support automotive LED applications. A built-in LED open and LED short diagnostic mechanism provides enhanced safety protection. The device contains 16 channels with power DMOS transistor outputs. Eight of the channels support LED fault diagnostics by configuring corresponding registers, the device can drive 16 channels without diagnostics or 8 channels with diagnostics. The diagnostics channels DIAGn must connect to DRAINn to realize LED diagnostics. A command error fault implies that a channel is configured for LED diagnostics but a register write command has turned on the channel at the same time. The device provides a cyclic redundancy check to verify register values in the shift registers. In read-back mode, the device provides 6 bits of the CRC remainder. The MCU can read back the CRC remainder and check if the remainder is correct to determine whether the communication loop between MCU and device is good.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TLC6C5816-Q1 HTSSOP (28) 9.70 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Schematic

TLC6C5816-Q1 Typ-Appl-Diagram_SLASEJ5.gif