SLASEJ5B October 2017 – January 2020
PRODUCTION DATA.
As depicted in Configurable Outputs, the DIAG0 channel monitors the anode voltage of the LED load of DRAIN0. When the DRAIN0 channel turns on, DIAG0 compares the DRAIN0 voltage with internal threshold for LED-open detection, V(OC_th). When DRAIN0 is on, and V(DIAG0) is continuously higher than V(OC_th) for tpd(deg_open), the device asserts an LED-open fault, sets the corresponding bit in the fault table, and pulls ERR low.
An LED-open fault does not turn off the channel automatically in the LED-open state. Once the device detects an open fault, it latches the fault status in the DIAGn_OPEN fault register. The fault register value only recovers to normal when the LED fault disappears and the fault status is read back. Cycling Gx on and off does not clear the fault.