SLASEJ5B October 2017 – January 2020
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V |
VIH | High-level input voltage, CLR, EN, G1, G2, RCK, SER IN, SRCK | 2.4 | V | |
VIL | Low-level input voltage, CLR, EN, G1, G2, RCK, SER IN, SRCK | 0.7 | V | |
TA | Operating ambient temperature | –40 | 125 | °C |