SLASEJ5B October 2017 – January 2020
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tpd(deg_open) | LED open to ERR pin pulled down time | 35 | µs | ||
tpd(deg_short) | LED short to ERR pin pulled down time | 35 | µs | ||
tpd(GOFF) | Propagation delay time, output off (VOUT equals 10% LED supply voltage) from Gx rising | 250 | ns | ||
tpd(GON) | Propagation delay time, output on (VOUT equals 90% LED supply voltage) from Gx falling | 250 | ns | ||
tpd(ROFF) | Propagation delay time, output off (VOUT equals 10% LED supply voltage) from RCK rising | 250 | ns | ||
tpd(RON) | Propagation delay time, output on (VOUT equals 90% LED supply voltage) from RCK rising | 250 | ns | ||
tr | Rise time, drain output | 100 | ns | ||
tf | Fall time, drain output | 100 | ns | ||
tpd(SIO) | Propagation delay time, SRCK falling edge to SEROUT change | 35 | ns | ||
tr(o) | SEROUT rise time (10% to 90%) | 20 | ns | ||
tf(o) | SEROUT fall time (90% to 10%) | 20 | ns |