SLASEL0B October 2019 – June 2020
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Positive supply voltage | AVDD to AGND | –0.3 | 7 | V | |
VCC to VSS | –0.3 | 40 | |||
VCC to AGND | –0.3 | 40 | |||
Negative supply voltage | VSS to AGND | –19 | 0.3 | V | |
Positive reference voltage | VREFPF to VREFNF | –0.3 | 40 | V | |
VREFPF to VCC | –0.3 | VCC + 0.3 | |||
VREFPF to AGND | –0.3 | 40 | |||
Negative reference voltage | VREFNF to AGND | –19 | 0.3 | V | |
VREFNF to VSS | VSS – 0.3 | 0.3 | |||
Digital and IO power supply | DVDD, IOVDD to DGND | –0.3 | 7 | V | |
Digital input(s) to DGND | DGND – 0.3 | IOVDD + 0.3 | V | ||
VOUT, VRFB, VRCM, VROFS | to AGND (VSS = AGND) | VSS | VCC | V | |
to VSS | 0 | VCC | |||
Alarm pin voltage, ALARM to DGND | –0.3 | DVDD + 0.3 | V | ||
Digital output, SDO to DGND | –0.3 | DVDD + 0.3 | V | ||
Current into any pin | –10 | 10 | mA | ||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |