SLAT164 august 2023 MSPM0L1306
The pulse oximeter is a medical device which measures the oxygen level and heart rate of a person. TI’s MSPM0 Arm® Cortex®-M0+ microcontrollers (MCUs) can help engineers optimize the design and performance of pulse oximeters. The MSPM0L1306 provides a low-cost, single-chip solution by integrating required components of the pulse oximeter signal chain. The operational amplifiers (OPAs) within the MSPM0L1306 serve as the trans-impedance amplifier (TIA) and current control driver with their zero-drift, low-noise capabilities. The integrated high-speed analog to digital convertor (ADC) allows oversampling to achieve high levels of dynamic range. This design features a graphical user interface (GUI) to visualize photoplethysmography (PPG) waveforms and measurements of heart rate and peripheral oxygen saturation (SpO2).