SLAU144K December 2004 – August 2022 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253 , MSP430F2001 , MSP430F2002 , MSP430F2003 , MSP430F2011 , MSP430F2012 , MSP430F2013 , MSP430F2101 , MSP430F2111 , MSP430F2112 , MSP430F2121 , MSP430F2122 , MSP430F2131 , MSP430F2132 , MSP430F2132-EP , MSP430F2232 , MSP430F2234 , MSP430F2252 , MSP430F2252-Q1 , MSP430F2254 , MSP430F2272 , MSP430F2272-Q1 , MSP430F2274 , MSP430F2274-EP , MSP430F233 , MSP430F2330 , MSP430F235 , MSP430F2350 , MSP430F2370 , MSP430F2410 , MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F247 , MSP430F2471 , MSP430F248 , MSP430F2481 , MSP430F249 , MSP430F2491 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619 , MSP430G2001 , MSP430G2101 , MSP430G2102 , MSP430G2111 , MSP430G2112 , MSP430G2121 , MSP430G2131 , MSP430G2132 , MSP430G2152 , MSP430G2153 , MSP430G2201 , MSP430G2201-Q1 , MSP430G2202 , MSP430G2203 , MSP430G2210 , MSP430G2211 , MSP430G2212 , MSP430G2213 , MSP430G2221 , MSP430G2230 , MSP430G2231 , MSP430G2231-Q1 , MSP430G2232 , MSP430G2233 , MSP430G2252 , MSP430G2253 , MSP430G2302 , MSP430G2303 , MSP430G2312 , MSP430G2313 , MSP430G2332 , MSP430G2333 , MSP430G2352 , MSP430G2353 , MSP430G2402 , MSP430G2403 , MSP430G2412 , MSP430G2413 , MSP430G2432 , MSP430G2433 , MSP430G2444 , MSP430G2452 , MSP430G2453 , MSP430G2513 , MSP430G2533 , MSP430G2544 , MSP430G2553 , MSP430G2744 , MSP430G2755 , MSP430G2855 , MSP430G2955 , MSP430TCH5E
BIC[.W] | Clear bits set in source word in destination word | |
BIC.B | Clear bits set in source byte in destination byte | |
Syntax |
BIC src,dst
or
BIC.W src,dst | |
BIC.B src,dst | ||
Operation | (.not. src) .and. dst → dst | |
Description | The inverted source operand and the destination operand are logically ANDed. The result is placed into the destination. The source operand is not affected. | |
Status Bits | N: | Not affected |
Z: | Not affected | |
C: | Not affected | |
V: | Not affected | |
Mode Bits | OSCOFF, CPUOFF, and GIE are not affected. | |
Example | The bits 15:14 of R5 (16-bit data) are cleared. R5.19:16 = 0 |
BIC #0C000h,R5 ; Clear R5.19:14 bits
Example | A table word pointed to by R5 (20-bit address) is used to clear bits in R7. R7.19:16 = 0 |
BIC.W @R5,R7 ; Clear bits in R7 set in @R5
Example | A table byte pointed to by R5 (20-bit address) is used to clear bits in Port1. |
BIC.B @R5,&P1OUT ; Clear I/O port P1 bits set in @R5