SLAU202B December 2006 – October 2024 DAC8831 , DAC8832
Table 2-1 provides the details of the configurable jumper settings of the DAC8831EVM. Figure 2-2 shows the default jumper connections on the board.
Designator | Name | Positions |
---|---|---|
J10 | VDD SEL |
SHORT 1-2 – VDD is connected to onboard 3.3V (default). SHORT 2-3 – VDD is connected to USB 5V. OPEN – Open if using external power through J1. |
J11 | VREF = 2.5V |
SHORT 1-2 – VREF is connected to the onboard 2.5V reference (default). OPEN – Open if using external reference through J5. |
J12 | FTDI_DIS |
SHORT 1-2 – FTDI communication is disabled. OPEN – FTDI communication is enabled (default). |
J13 | LDAC_EN |
SHORT 1-2 – Connects the LDAC pin to the FTDI (default). OPEN – Disconnects the LDAC pin from the FTDI. |
J16 | V+ SEL |
SHORT 1-2 – The positive rail of the op amp is connected to VDD. SHORT 2-3 – The positive rail of the op amp is connected to GND. OPEN – Open if using external power through J3 (default). |
J17 | V- SEL |
SHORT 1-2 – The negative rail of the op amp is connected to GND. OPEN – Open if using external power through J4 (default). |