SLAU319AF July 2010 – September 2022
The default BSL430 programmed in each non-USB MSP430F5xx device communicates using a UART peripheral interface (PI). The UART protocol interface has the format shown in Table 3-1. All numbers are in hexadecimal format.
Header | Length | Length | BSL Core Command | CKL | CKH | ACK |
---|---|---|---|---|---|---|
0x80 | NL | NH | See Table 3-5 | CKL | CKH | (ACK) from BSL |