SLAU319AF July 2010 – September 2022
The BSL core responses are always wrapped in a peripheral interface wrapper with the identical format to that of received commands. The BSL core can respond in the format shown in Table 3-6. All numbers are in hexadecimal format.
BSL Response | CMD | Data |
---|---|---|
Data Block | 0x3A | D1 ... Dn |
BSL Version | 0x3A | D1 ... D4 |
CRC Value | 0x3A | DL, DH |
Buffer Size | 0x3A | NL, NH |
Message | 0x3B | MSG |