The TAS2505 internal logic must be initialized to a known condition for proper device function. This can be accomplished in two ways:
- The first way is to take no action and let the internal POR circuit that detects the minimum DVDD and IOVDD levels automatically reset the device into its default condition.
- If required, the
RST pin can be used. To initialize the device to its default operating condition, the hardware reset pin (
RST) can be pulled low for at least 10 ns. For this initialization to work, both the IOVDD and DVDD supplies must be powered up. It is recommended that while the DVDD supply is being powered up, the
RST pin be pulled low.
The device can also be reset via software reset. Writing a 1 into page 0, register 1, bit D0 resets the internal registers, but not the digital interface.