SLAU472C February 2013 – November 2023 TAS2505 , TAS2505-Q1
DOSR = 128, Processing Block = PRB_P3 (Interpolation Filter B)
Device Common Mode Setting = 0.75V | Device Common Mode Setting = 0.9V | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
PTM_P1 | PTM_P2 | PTM_P3 | PTM_P4 | PTM_P1 | PTM_P2 | PTM_P3 | PTM_P4 | Unit | ||
0dB full scale (1) | 75 | 225 | 375 | 375 | 100 | 300 | 500 | 500 | mVRMS | |
HP out (16-Ω load) | Idle Channel Noise | 16.8 | 16.9 | 17.1 | 17.0 | 19.4 | 20.0 | 20.1 | 20.0 | µV |
Power consumption | 7.2 | 7.4 | 7.7 | 7.7 | 7.3 | 7.7 | 8.0 | 8.1 | mW |
Alternative Processing Blocks:
Processing Block | Filter | Estimated Power Change at PTM_P3 | ||
---|---|---|---|---|
HP out | ||||
CM = 0.75V | CM = 0.9V | Unit | ||
PRB_P1 | A | +1.34 | +1.30 | mW |
PRB_P2 | A | -0.11 | -0.11 |