2.1.2 Kentec QVGA Display (K350QVG-V2-F)
The Kentec TFT display has the following features:
- 3.5-inch diagonal screen
- 320×240-pixel resolution
- Full color (262000 colors) RGB display
- 4-wire resistive touch screen
- Integrated SSD2119 LCD driver/controller
- SPI interface by default, but supports many interface types
Additional information about the K350QVG-V2-F display can be found on the Kentec website.