SLAU640B April 2019 – March 2023
The ADC device is programmable through the serial programming interface (SPI) bus accessible through the FTDI USB-to-SPI converter located on the EVM. A GUI is provided to write instructions on the bus and program the registers of the ADC device.
For more information about the registers in the ADC device, see the ADC12DJ5200RF/SE device data sheet.