SLAU647O July 2015 – April 2020
The baud rates that are supported depend on the target configuration and the debug settings. Table 18 shows which baud rates are supported with certain configuration combinations.
✓ means that the corresponding baud rate is supported without any data loss with the specified combination of settings.
✗ means that the corresponding baud rate is not supported (data loss is expected) with the specified combination of settings.
Target MCLK Frequency: | 1 MHz | 8 MHz |
---|---|---|
Debugger: | Active | Active |
4800 baud | ✓ | ✓ |
9600 baud | ✓ | ✓ |
19200 baud | ✗ | ✗ |
28800 baud | ✗ | ✗ |
38400 baud | ✗ | ✗ |
57200 baud | ✗ | ✗ |
115200 baud | ✗ | ✗ |