SLAU647O July 2015 – April 2020
Table 9 lists the mechanical and interface specifications for the MSP-FET.
Mechanical | ||
Size (without cables) | 80 mm x 50 mm x 20 mm | |
Interfaces | ||
USB interface | USB 2.0, full speed | |
Target interface | JTAG 14-pin | See Figure 14 for pinout |
JTAG cable length | 20 cm (max) |