SLAU647O July 2015 – April 2020
The MSP-FET430UIF shows its operating states using two LEDs, one green and one red. Table 12 lists all available operation modes. An or icon indicates that the LED is off, an or icon indicates that the LED is on, and an or icon indicates that the LED flashes.
Power LED | Mode LED | Function |
---|---|---|
MSP-FET430UIF not connected to PC, or MSP-FET430UIF not ready; for example, after a major firmware update. Connect or reconnect MSP-FET430UIF to PC. | ||
MSP-FET430UIF connected and ready | ||
MSP-FET430UIF waiting for data transfer | ||
Ongoing data transfer – during active debug session | ||
An error has occurred; for example, target VCC over current. Unplug MSP-FET430UIF from target, and cycle the power off and on. Check target connection, and reconnect MSP-FET430UIF. | ||
Firmware update in progress. Do not disconnect MSP-FET430UIF while both LEDs are blinking. |