10.5.19 ADCSSOP0 Register (Offset = 0x50) [reset = 0x0]
ADC Sample Sequence 0 Operation (ADCSSOP0)
This register determines whether the sample from the given conversion on Sample Sequence 0 is saved in the Sample Sequence FIFO0 or sent to the digital comparator unit.
ADCSSOP0 is shown in Figure 10-33 and described in Table 10-26.
Return to Summary Table.
Figure 10-33 ADCSSOP0 Register
31 |
30 |
29 |
28 |
27 |
26 |
25 |
24 |
RESERVED |
S7DCOP |
RESERVED |
S6DCOP |
R-0x0 |
R/W-0x0 |
R-0x0 |
R/W-0x0 |
|
23 |
22 |
21 |
20 |
19 |
18 |
17 |
16 |
RESERVED |
S5DCOP |
RESERVED |
S4DCOP |
R-0x0 |
R/W-0x0 |
R-0x0 |
R/W-0x0 |
|
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
RESERVED |
S3DCOP |
RESERVED |
S2DCOP |
R-0x0 |
R/W-0x0 |
R-0x0 |
R/W-0x0 |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
S1DCOP |
RESERVED |
S0DCOP |
R-0x0 |
R/W-0x0 |
R-0x0 |
R/W-0x0 |
|
Table 10-26 ADCSSOP0 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
31-29 |
RESERVED |
R |
0x0 |
|
28 |
S7DCOP |
R/W |
0x0 |
Sample 7 Digital Comparator Operation
0x0 = The eighth sample is saved in Sample Sequence FIFO0.
0x1 = The eighth sample is sent to the digital comparator unit specified by the S7DCSEL bit in the ADCSSDC0 register, and the value is not written to the FIFO.
|
27-25 |
RESERVED |
R |
0x0 |
|
24 |
S6DCOP |
R/W |
0x0 |
Sample 6 Digital Comparator Operation.
Same definition as S7DCOP but used during the seventh sample. |
23-21 |
RESERVED |
R |
0x0 |
|
20 |
S5DCOP |
R/W |
0x0 |
Sample 5 Digital Comparator Operation.
Same definition as S7DCOP but used during the sixth sample. |
19-17 |
RESERVED |
R |
0x0 |
|
16 |
S4DCOP |
R/W |
0x0 |
Sample 4 Digital Comparator Operation.
Same definition as S7DCOP but used during the fifth sample. |
15-13 |
RESERVED |
R |
0x0 |
|
12 |
S3DCOP |
R/W |
0x0 |
Sample 3 Digital Comparator Operation.
Same definition as S7DCOP but used during the fourth sample. |
11-9 |
RESERVED |
R |
0x0 |
|
8 |
S2DCOP |
R/W |
0x0 |
Sample 2 Digital Comparator Operation.
Same definition as S7DCOP but used during the third sample. |
7-5 |
RESERVED |
R |
0x0 |
|
4 |
S1DCOP |
R/W |
0x0 |
Sample 1 Digital Comparator Operation.
Same definition as S7DCOP but used during the second sample. |
3-1 |
RESERVED |
R |
0x0 |
|
0 |
S0DCOP |
R/W |
0x0 |
Sample 0 Digital Comparator Operation.
Same definition as S7DCOP but used during the first sample. |