SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
CPU ID Base (CPUID)
NOTE
This register can only be accessed from privileged mode.
The CPUID register contains the Arm Cortex-M4 processor part number, version, and implementation information.
CPUID is shown in Figure 2-14 and described in Table 2-26.
Return to Summary Table.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IMP | VAR | CON | PARTNO | REV | |||||||||||||||||||||||||||
R-0x41 | R-0x0 | R-0xF | R-0xC24 | R-0x1 | |||||||||||||||||||||||||||