SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
EEPROM Support Control and Status (EESUPP)
The EESUPP register indicates if internal operations are required because an internal copy buffer must be erased or a programming failure has occurred and the operation must be completed. These conditions are explained below as well as in more detail in Section 7.2.4.1.10.
These bits are not changed by reset, so any condition that occurred before a reset is still indicated after a reset.
EESUPP is shown in Figure 7-31 and described in Table 7-32.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PRETRY | ERETRY | RESERVED | ||||
| R-0x0 | R-X | R-X | R-0x0 | ||||