SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Certain operational parameters must be considered when using the JTAG module. Because the JTAG pins can be programmed to be GPIOs, board configuration and reset conditions on these pins must be considered. In addition, because the JTAG module has integrated Arm Serial Wire Debug, the method for switching between these two operational modes is described below.