SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
USB Receive Hub Address Endpoint 1 (USBRXHUBADDR1), offset 0x08E
USB Receive Hub Address Endpoint 2 (USBRXHUBADDR2), offset 0x096
USB Receive Hub Address Endpoint 3 (USBRXHUBADDR3), offset 0x09E
USB Receive Hub Address Endpoint 4 (USBRXHUBADDR4), offset 0x0A6
USB Receive Hub Address Endpoint 5 (USBRXHUBADDR5), offset 0x0AE
USB Receive Hub Address Endpoint 6 (USBRXHUBADDR6), offset 0x0B6
USB Receive Hub Address Endpoint 7 (USBRXHUBADDR7), offset 0x0BE
OTG A / Host
USBRXHUBADDRn is an 8-bit read/write register that, like USBRXHUBPORTn, only must be written when a full- or low-speed Device is connected to receive endpoint EPn through a USB 2.0 hub. This register records the address of the USB 2.0 hub through which the target associated with the endpoint is accessed.
NOTE
USBTXHUBADDR0 is used for both receive and transmit for endpoint 0.
USBRXHUBPORTn is shown in Figure 27-38 and described in Table 27-43.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PORT | ||||||
R-0x0 | R/W-0x0 | ||||||