SLAU781
August 2018
KDK350ADPTR-EVM
Trademarks
1
Board Overview
1.1
Using the KDK350ADPTR-EVM
2
KDK350ADPTR-EVM Pinouts and Features
2.1
LCD EVM Interface Header
2.2
LCD Backlight Control
2.3
LCD Interface Control
3
Software Development
3.1
Software Description
3.2
Source Code
3.3
Tool Options
4
REACH Compliance
5
Schematics
3.2
Source Code
The source code is provided as part of the SimpleLink MSP432E4 SDK.