SLAU789A November   2023  – November 2023

 

  1.   1
  2.   TSW1418EVM High-Speed Data Capture Card
  3.   Trademarks
  4. 1Introduction
    1. 1.1 REACH Compliance
  5. 2Functionality
    1. 2.1 ADC EVM Data Capture
  6. 3Hardware
    1. 3.1 Power Connections
    2. 3.2 Switches, Push-Buttons, Jumpers, and LEDs
      1. 3.2.1 Switches and Push-Buttons
      2. 3.2.2 Jumpers
      3. 3.2.3 LEDs
        1. 3.2.3.1 Power LED
        2. 3.2.3.2 Status LEDs
    3. 3.3 Connectors
      1. 3.3.1 SMA Connectors
      2. 3.3.2 FPGA Mezzanine Card (FMC) Connector
      3. 3.3.3 JTAG Connector
      4. 3.3.4 USB I/O Connection
  7. 4Software
    1. 4.1 Installation Instructions
    2. 4.2 USB Interface and Drivers
    3. 4.3 Downloading Firmware
  8. 5Revision History

Functionality

The TSW1418EVM has a single, industry-standard FMC connector that interfaces directly with TI non-JESD204B/C ADC EVMs using FMC connectors. When used with an ADC EVM, LVDS or CMOS data is captured and formatted by a Xilinx Artix® 7 XC7A100T field-programmable gate array (FPGA). The data is then stored into the FPGA internal memory, enabling the TSW1418EVM to store up to 64K 16-bit data samples. To acquire data on a host PC, the FPGA transmits the data on a high-speed, 8-bit parallel interface. An onboard USB-to-parallel converter bridges the FPGA interface to the host PC and GUI.

The major features of the TSW1418EVM are:

  • Entry-level, low-cost data capture platform
  • USB powered
  • 21 differential LVDS pairs with speeds up to 950Mbps dual data rate (DDR)
  • 64K of 16-bit samples of internal FPGA memory
  • Supports 1.8-V CMOS IO standard
  • Onboard FTDI USB device for JTAG and SPI to the FPGA
  • Spare clocking and general-purpose I/O available through FMC port or SMAs
  • Supported by TI HSDC PRO software
  • FPGA firmware developed with Xilinx Vivado® v17.2
  • Digilent JTAGHS2 FPGA PROGRAMMING CABLE, PN: 410-249

Figure 2-1 shows a block diagram of the TSW1418EVM.

GUID-44A8FFFA-C701-4BF7-8036-37A39FE5C672-low.gif Figure 2-1 TSW1418EVM Block Diagram