SLAU789A November 2023 – November 2023
The TSW1418EVM contains several jumpers (JP) that enable certain functions on the board. The description of the jumpers can be found in Table 3-2.
Component | Description | Default |
---|---|---|
J13 | Sets the VADJ voltage level for the FPGA banks to be used with either LVDS or CMOS level inputs. The default setting is for LVDS interface | 1 to 2 |
J10 | Power input select. Options are USB interface or test points. Default is USB interface. | 2 to 3 |