SLAU833A May 2020 – October 2020 ADC12DJ3200
The AlphaData SDEV has a standard FMC+ connector that provides an interface between this board and the TI JESD204B ADC12DJ3200CEVMCVAL. For communicating, the AlphaData SDEV uses JTAG to acquire and receive data using a host PC. The industry-standard JTAG connector is used for configuring the FPGA using the Vivado® Design Suite, a design tool by Xilinx. The firmware designed for this integration only supports JMODE0 at 6.2 GSPS single ADC. Future firmware will support all modes of this ADC.