SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The ENABLE bit in the PWREN register connects the OPA peripheral to the bus and the clock system. The ENABLE bit in the CTL register activates the OPA analog and digital core. There is a ready bit (RDY) in the STAT register which is set when the OPA is ready for use. Please see the device-specific data sheet for the enable time of the OPA peripheral.