SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The ADC voltage reference (VR+) can be configured through the VRSEL bits in the MEMCTL register. Different reference sources can be selected for conversion on different channels. There are three options available for supplying a reference voltage to the ADC:
VREF module
The internal reference (VREF) is a voltage reference module that is shared by multiple analog peripherals including the ADC peripheral. The internal reference is available on the VREF+ pin and it is recommended to connect a decoupling capacitor of specified value on the device pin. Refer to the device-specific data sheet for the recommended capacitor value. When supplying the internal reference as the reference to the ADC, there is no restriction on the ADC sampling rate and thus can be operated at full speed.