SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
In SHUTDOWN mode, no clocks are available. The core regulator is completely disabled and all SRAM and register contents are lost, with the exception of the 4 bytes of general-purpose memory in SYSCTL that can be used to store state information. The BOR and bandgap circuit are disabled.
The device can wake through a wake-up capable IO, a debug connection or NRST.
SHUTDOWN mode has the lowest current consumption of any operating mode. Exiting SHUTDOWN mode triggers a BOR.