SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The comparator channels on positive terminal is selected through IPSEL bits and enabled through IPEN bit in the register COMPx.CTL0. Similarly the comparator channels on negative terminal is selected through IMSEL bits and enabled through IMEN bit. The IPSEL and IMSEL bits can be used to select the comparator channel inputs from device pins or from internal analog modules. The switches in the comparator input channels multiplexer on positive and negative terminals are implemented using break-before-make arrangement to minimize the cross talk when the channel selection changes.
The IPSEL and IMSEL bits allow:
The EXCH bit in COMPx.CTL1 register controls the input multiplexer, exchange the input signals of the comparator positive and negative terminals. Additionally, when the comparator terminals are exchanged, the output signal from the comparator is inverted too. This allows the user to determine or compensate for the comparator input offset voltage.
Comparator Input Connection
Please see the device data sheet COMP section for the input channel selection configuration.
When the comparator is on, the input terminals should be connected to a signal, power, or ground. Otherwise, floating levels can cause unexpected interrupts and increased current consumption.
Comparator Configuration
The configuration of the comparator must not change while it is in operation except for changes in IPSEL, IMSEL and EXCH settings in the register COMPx.CTL0. To change the configuration of the comparator it must be first disabled, reconfigured as needed and then re-enabled.