SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The adaptive proportion test detects failures that cause a disproportionate number of samples to be the same bit value and/or bit pattern over a window of 1024 samples. The adaptive proportion test fails any of the conditions in Table 24-1 are violated. For example, the test will fail if more than 912 samples within a 1024 sample window are the same bit value.
Bit Pattern | Allowable Range of Bit Pattern Occurrences |
---|---|
1 | 112 < n < 912 |
10 | 211 < n < 341 |
001 | 97 < n < 192 |
1011 | 11 < n < 104 |
The bit patterns in Table 24-1 used for adaptive proportion testing are designed to effectively detect catastrophic loss of entropy in the TRNG while also minimizing the occurrence of false positive failure detections.