SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The BSL optionally supports read-out of the device memory for debug and/or diagnostic purposes (after access to the BSL has been granted with a correct password match). By default, this capability is disabled for security to prevent extraction of sensitive code and/or data from the device. When the BSL read-out policy is disabled, the only information which may be provided to a host through the BSL interface is a CRC32 digest of a memory segment with a minimum segment length of 1 kilobyte. If direct read-out of the device memory is desired, it may be enabled in the BSL configuration.