SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
The CANCLK is a functional clock provided directly to the CAN-FD module from either the HFCLK (HFXT or HFCLK_IN) or the SYSPLL (SYSPLLCLK1). This clock is provided as a functional clock to the CAN-FD module asynchronous from the main clock (MCLK) for the highest possible accuracy. The CANCLK source is selected in SYSCTL by configuring the CANCLKSRC bit in the GENCLKCFG register. Additional CAN-FD clock configuration is provided within the CAN-FD peripheral itself (review the CAN-FD chapter for more detail).