SLAU846A June 2023 – October 2023 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1
Figure 17-2 and Table 17-1 show an overview of the pin functions for different operation modes of the SPI module.
Standard SPI | Feature |
---|---|
SCLK | SPI clock Controller mode: SCLK is an output Peripheral mode: SCLK is an input |
PICO | Controller out, peripheral in Controller mode: PICO is the data output line Peripheral mode: PICO is the data input line |
POCI | Controller in, peripheral out Controller mode: POCI is the data input line Peripheral mode: POCI is the data output line |
CS0 | Chip select signal 0, used in 4-pin mode |
CS1 | Chip select signal 1, used in 4-pin mode |
CS2 | Chip select signal 2, used in 4-pin mode |
CS3/CD | Chip select signal 3 or Command, used in 4-pin mode |